Prime, Superior, Ultimate UPS

Discover the UPS System that’s perfect for you- 3 levels of protection designed for the protection of critical applications to keep your business up and running.

Image
PRIME UPS: Trustworthy power

Reliable and cost effective UPS  to assure operational continuity.

Image
SUPERIOR UPS: Unrivalled power performance

Best in class & certified UPS performance to optimise usage and Total Cost of Ownership (TCO).

Image
ULTIMATE UPS: Fault-tolerant power without compromise

Ultimate UPS with fully redundant architecture for maximum availability, minimum MTTR and risk free maintenance.

Power Conversion, Availability & Correction

  • New

    W-BMS

    Wireless Battery Monitoring System for VRLA batteries

  • New

    STATYS XS

    Reliable transfer system for redundant power supply - 16 and 32 A - Rack mounted

  • New

    NET VISION

    Network card for UPS management IoT Gateway for access to digital services

  • New

    Li-Ion Battery UPS

    Compact innovative power protection solution

  • New

    UPS connection kit

    All–in-one package to enable digital connections and IoT services for your UPS

  • New

    STATYS Cabinet

    Static Transfer System (STS): ensuring optimal redundancy for critical loads - from 200 to 1600 A (1800 A catcher)

  • New

    STATYS Chassis

    Integrable Static Transfer System (STS) for easy and seamless panel integration - from 200 to 1800 A

  • NETYS RT

    Single-phase UPS rack/tower - from 1 to 10 kVA

  • MODULYS XM

    Ultra-modular UPS - up to 2 MW

  • MASTERYS IP SCR

    High realiability in harsh industrial environment - from 10 to 160 kVA

  • DELPHYS MX Elite+

    High performance UPS with an embedded galvanic isolation transformer to meet your requirements - from 60 to 600 kVA

  • DELPHYS XM

    Modular UPS for high power density and superior efficiency - from 300 to 800 kVA/kW

  • NETYS PE

    Practical and cost-effective protection - from 600 to 2000 VA

  • NETYS PR Rack/Tower

    High performance protection on rack or tower - from 1700 to 3300 VA

  • STATYS Rack

    Static Transfer Switch (STS): Providing optimal redundancy directly into your rack - from 32 to 100 A

  • DELPHYS XL

    High Power UPS - 1000 and 1200 kVA/kW

  • NETYS PR Mini Tower

    Space saving reliable protection - from 1000 to 2000 VA

  • OFYS RT

    Reliable protection for critical equipment - from 1 to 6 kVA