Prime, Superior, Ultimate UPS

Discover the UPS System that’s perfect for you- 3 levels of protection designed for the protection of critical applications to keep your business up and running.

PRIME UPS: Trustworthy power

Reliable and cost effective UPS  to assure operational continuity.

SUPERIOR UPS: Unrivalled power performance

Best in class & certified UPS performance to optimise usage and Total Cost of Ownership (TCO).

ULTIMATE UPS: Fault-tolerant power without compromise

Ultimate UPS with fully redundant architecture for maximum availability, minimum MTTR and risk free maintenance.

All  Power Conversion, Availability & Correction

  • New

    DELPHYS XL

    High Power UPS - 1200 kW

  • ITYS-E

    Affordable and reliable protection - from 1 to 10 kVA

  • ITYS

    Reliable and versatile power protection - from 1 to 10 kVA

  • NETYS RT

    Total protection on rack or tower - from 1100 to 11000 VA

  • MASTERYS BC+ FLEX

    A system that fits every space - from 10 to 40 kVA

  • MASTERYS GP4 RK

    Tailored protection for Edge computing - from 10 to 40 kVA/kW

  • MASTERYS IP+

    Robust, highly reliable protection for harsh environments - from 10 to 80 kVA

  • MASTERYS BC+

    Designed for easy integration and use - from 10 to 160 kVA

  • MASTERYS GP4

    Superior reliability and performance - from 10 to 160 kVA/kW

  • DELPHYS MP Elite+

    Resilient transformer-based power protection - from 80 to 200 kVA

  • DELPHYS GP

    High-efficiency protection without compromise - from 160 to 1000 kVA/kW

  • DELPHYS BC

    Reliable, simple and ready-to-use power protection - from 200 to 300 kVA

  • DELPHYS MX

    Flexible transformer-based solution for resilient architectures - from 250 to 900 kVA

  • MODULYS XS

    The ultimate modularity for the most critical environments - from 2.5 to 20 kVA/kW

  • MODULYS RM GP

    Rack-mounted modular UPS system - from 25 to 75 kVA/kW

  • MODULYS GP

    Unique, fully modular and redundant solution - from 25 to 600 kVA/kW

  • New

    MODULYS XL

    The ultimate modularity for the most critical environments - from 200 to 4800 kVA/kW