Function

MASTERYS GP4 is the most advanced medium power monolithic UPS solution. With reliability engineered-in - to guarantee uptime, innovative features to maximise energy efficiency and intelligent capability fit for the future.

Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2
EN 62040-3
CE
UKCA
EAC

ui/Thin/mkt-superior
Superior
Unrivalled power performance

Best in class & certified performance to optimise usage and Total Cost of Ownership

Advantages

Superior design and reliability

- Oversized design margin: reliability first.
- Certified seismic resistance.
- Superior and officially attested MTBF.
- Long product life expectancy.

Unrivalled serviceability

- UPS architecture eliminates single point of failure associated with traditional monolithic UPS.
- Fault tolerant concept provides double conversion mode redundancy to a minimum of 50% of rated power in the worst case scenario (60-160 kW).
- Self-sufficient power bricks.
- Based on our field proven medium power platform.
- Limited number of power converters - each designed to eliminate potential fault propagation for best MTBF.
- Powerful and robust static bypass.
- Innovative maintenance thanks to brick architecture.
- Rapid repairs: 5 times faster than legacy UPS.
- Totally front access maintenance.

Embedded digital technology

- IoT ready device for access to connected services.
- eWIRE mobile app for AR guided installation and reporting.
- SoLive UPS mobile app for remote control and anomaly notification.
- Easy integration in LAN/WAN and virtual environments.

Certified performance

- Full performance up to 40 °C without derating and without specific conditions.
- Energy savings - without compromise: 96.5% efficiency in VFI.
- Up to 99% efficiency in “ECO” mode.
- Performance tested and verified by TÜV SÜD.

User and environmentally friendly

- Ergonomics designed to simplify usage.
- Ready for upcoming eco-regulations.
- RoHS compliant.
- Halogen-free cables.
- 25+ languages available on the mimic panel.

Extended and flexible back-up time

- High density internal battery engineering reduces footprint significantly.
- Internal battery up to 80 kW included.
- Fast recharge - even for very long back-up time.
- Li-Ion battery technology-ready.

Applications

  • Building - Power availability for IT infrastructure

Technical data

Sn [kVA] 10 15 20 30 40 60 80 100 120 160
Pn [kW] 10 15 20 30 40 60 80 100 120 160
Input / output 3/1 - - - - - - -
Input / output 3/3
Parallel configuration up to 6 units

 

Input
Model 10 15 20 30 40 60 80 100 120 160
Rated voltage 400V 3ph + N (3 wire input also available on demand)
Voltage tolerance 240V to 480V
Rated frequency 40-70 Hz

 

Output
Model 10 15 20 30 40 60 80 100 120 160
Power factor 1 (according to IEC / EN 62040-3)
Rated voltage 1ph + N: 230V (can be configured 220/240V)
3ph + N: 400V (can be configured 380/415V)
Rated frequency 50/60Hz

 

Efficiency (TÜV SÜD verified)
Model 10 15 20 30 40 60 80 100 120 160
Double conversion VFI mode up to 96.5%
Eco Mode up to 99%

 

Battery
Model 10 15 20 30 40 60 80 100 120 160
Technologies VRLA, NiCd, Li-Ion Battery

 

Internal back-up time (min)(1)
Model 10 15 20 30 40 60 80 100 120 160
Type S4 31 19 13 7 5 -
Type M4 90 57 40 24 17  
Type T6 - 11 8 -

 

Environment
Model 10 15 20 30 40 60 80 100 120 160
Operating ambient temperature full performance up to +40°C

 

UPS Cabinet
Model 10 15 20 30 40 60 80 100 120 160
Type S4 -
Dimension W x D x H (mm)
444 x 800 x 800 -
Type M4 -
Dimension W x D x H (mm)
444 x 800 x 1400 -
Type M6 -
Dimension W x D x H (mm)
- 600 x 855 x 1400 -
Type T6 -
Dimension W x D x H (mm)
- 600 x 855 x 1930 - 600 x 855 x 1930
Weight depends on the number of batteries installed - contact us
Degree of protection IP20 (IP21 on demand)
Colours RAL 7016

 

Advanced service performance
Model 10 15 20 30 40 60 80 100 120 160
Life extension service programme to avoid end of life
Quick repair 5 times less MTTR than legacy UPS by removable front access parts

 

Standards
Model 10 15 20 30 40 60 80 100 120 160
Safety IEC/EN 62040-1
EMC IEC/EN 62040-2
Performance EN 62040-3
Environmental full compliance with the RoHS EU directive
Seismic compliance on demand, in accordance with the Uniform Building Code UBC-1997 Zone 4
Product declaration CE, EAC, UKCA

(1) @80% of rated load PF 1.

System

Electrical options

- 3-phase input without neutral.
- Internal backfeed isolation device.
- Common mains coupling bars.
- TN-C grounding system.
- ACS synchronization system.
- IP21 degree of protection.
- Top cabling kit.
- Top ventilation kit.
- Redundant bypass fan.
- Seismic bracing kit.

Communication

Standard communication features

- User-friendly 7” touch screen with multilingual colour graphic display (60-160 kVA/kW).
- 2 slots for communication options.
- USB port for downloading UPS report and log file.
- Ethernet port for service purposes.

Communication options

- Dry-contact interface (configurable voltage-free contacts).
- MODBUS RTU RS485 or TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.
- Remote touch-screen panel.
- User-friendly 7” touch screen with multilingual colour graphic display (10-40 kVA/kW).

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!