Function

Compact tower UPS system saves space in the operating environment.

Conformity to standards

IEC 62040-1
IEC 62040-2
IEC 62040-3
RCM (E2376)

Prime
Trustworthy power

Reliable and cost effective protection to assure operational continuity

Advantages

Robust and easy to install

- Quick and simple installation: no configuration necessary on first startup.
- Easy connections via IEC 320 sockets or terminals.
- Wide input voltage tolerance limits the switchovers to battery mode prolonging the battery life.
- Wide operating ambient temperature up to 45°C.
- Single and three-phase input with automatic configuration (8-10 kVA).

High protection and availability

- True online double conversion technology (VFI) assures high availability and total load protection.
- Compatible with different applications, operating environments and generator sets.
- Automatic bypass supplies the loads in the event of overloads or faults.
- Manual bypass for periodic or emergency maintenance.
- Standard Over Voltage Control Device (OVCD) protects the UPS and the load from dangerous mains peak-voltages.

Certified product

- Safety compliance certified by TÜV.
- Performance tested and verified by third independent laboratory.

Wide battery configurability

- Modular battery extension flexibility enables limitless autonomy configuration.
- Hot-swap modular battery extension increases back-up times even after installation according to the load criticality to be supplied.
- Modular battery extension enables models with integrated powerful battery charger ensure constant and reliable operation using external high capacity batteries, provide power supply continuity during long outages and assure a fast recharging.

Please check with your local salespeople if the product is available in your country.

Find your local contactContact us

Technical data

Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Sn [kVA] 1000VA 2000VA 3000VA 6000VA 10000VA 8500VA 10000VA
Pn [kW] 1000W 2000W 3000W 6000W 10000W 8500W 10000W
Input /output 1/1 1/1 or 3/1

 

Input
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Rated voltage 230V (1/1)
110÷300V; (160÷300V @100% load)
230V (1/1)
110÷276V; (160÷276V @100% load)
400V (3/1), 230V (1/1)
110÷276V; (160÷276V @100% load)
Rated frequency 40-70Hz (50/60Hz +/-5% Auto-Selectable)
Power factor >0,99

 

Output
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Rated voltage 220/230/240V (±1%)
Rated frequency 50/60Hz (±0.1Hz in battery mode)
Overload up to 105% continuously; 125% x 3min; 150% x 30sec up to 105% continuously; 125% x 10min; 150% x 30sec
Crest factor 3:1
Connections 4 x IEC 320 (C13) 8 x IEC 320 (C13) 8 x IEC 320 (C13) + 1 (C19) terminals

 

Batteries
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Type sealed lead-acid maintenance free - expected life 3/5 years
Voltage 36VDC 72VDC 192VDC
Back-up time(1)(2) (min) 12 16 9 11 7 9 7
Battery charger(3) 8A 12A

 

Communication
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Interfaces RS232 - USB - Dry contact
Ethernet adapter NET VISION (TCP/IP & SNMP) optional card
Local communication software
Local View

 

Efficiency
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Online mode up to 93% up to 95%

 

Environment
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Ambient service temperature from 0°C to +40°C (up to 45°C(4))
Relative humidity <95% non-condensing
Maximum altitude 1000m without de-rating
Noise level at 1m <50dBA <55dBA

 

UPS Cabinet
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Dimensions W x D x H (mm) 145 x 404 x 224 192 x 428 x 322 225 x 416 x 589
Weight (models with internal batteries) (kg) 14,4 26 53 61 58 61
Weight (models without internal batteries) (kg) 8 11 13,5 25,8 -
Degree of protection IP20

 

Standards
Model ITY3-TW010B ITY3-TW020B ITY3-TW030B ITY3-TW060B ITY3-TW100B ITY3-TW108B ITY3-TW110B
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Performance IEC/EN 62040-3 (efficiency tested by an external independent body)
Product declaration CE, RCM (E2376)

 

(1) @75% of rated load (models with internal batteries) PF 0.7
(2) Models with internal batteries
(3) Models without batteries
(4) Conditions apply

Communication

Standard communication features

- 1 slot for communication options.
- USB port for UPS management based on HID protocol.
- MODBUS RTU (RS232).
- LOCAL VIEW software for local UPS monitoring and shutdown for Windows, Linux and MAC Osx.
- Clear and uncluttered LCD interface for easy UPS monitoring, even for less specialist users.

Communication options

- Dry-contact card.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- Environmental Monitoring Device (EMD).
- REMOTE VIEW PRO supervision software.

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

SoLink remote monitoring

Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.

Learn more

SoLive Pro performance monitoring

Simply and securely view real-time data from your SUNSYS energy storage systems.

Learn more

SoLive remote monitoring

Keep control of your Socomec equipment with a free real-time monitoring mobile app.

Learn more

SoData data monitoring

Easily access raw data from Socomec connected products on the cloud.

Learn more

Remote troubleshooting

Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.

Learn more

Documentation

  • PDF
    ITYS Reliable and versatile power protection
    Select
  • NET VISION 7 : UPS WEB/SNMP Ethernet Card - IoT gateway
  • REMOTE VIEW Pro : SW for UPS and STS Multi-site Supervision
  • VIRTUAL JNC : Shutdown Agent Software (SD-Agent) for NUTANIX Infrastructure
  • LOCAL VIEW: UPS Local Monitoring SW via USB
  • PDF
    ITYS3_1-3kVA
    Select
  • PDF
    ITYS3_6-10kVA
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!

Associated products