Load Break Switching (LBS) Filters SIRCO M Universal load break switches - from 16 to 125 A COMO in polycarbonate enclosure Load break switch in isolated enclosure - from 20 to 125 A SIRCO MC PV Load break switches for photovoltaic applications - from 20 to 50 A, up to 1500 VDC SIRCO M in stainless steel enclosure Load break switch in metallic enclosure - from 32 to 100 A SIRCO in polyester enclosure Load break switch in isolated enclosure - from 160 to 630 A SIRCO MV Universal load break switches - from 100 to 160 A INOSYS LBS DC UL Load break switches for DC and PV applications - from 100 to 1200 A, up to 1500 VDC SIRCO PV IEC Load break switches for photovoltaic applications - from 100 to 3200 A, up to 1500 VDC SIDER Load break switches for power distribution - from 125 to 3150 A with visible breaking SIRCO MOT AT Remotely operated load break switches - from 125 to 3200 A SIRCO Load break switches for power distribution - from 125 to 5000 A Polyester safety enclosures Safety enclosures normal atmospheres - from 50 to 1600 A Steel safety enclosures Safety enclosures normal atmospheres - from 50 to 1600 A ATEX steel safety enclosures Explosive atmosphere (ATEX) - from 50 to 630 A