All Without transformer UPS MASTERYS BC+ FLEX A system that fits every space - from 10 to 40 kVA MASTERYS GP4 RK Tailored protection for Edge computing - from 10 to 40 kVA/kW MASTERYS BC+ Designed for easy integration and use - from 10 to 160 kVA MASTERYS GP4 Superior reliability and performance - from 10 to 160 kVA/kW DELPHYS GP High-efficiency protection without compromise - from 160 to 1000 kVA/kW DELPHYS BC Reliable, simple and ready-to-use power protection - from 200 to 300 kVA