Function

DELPHYS MP Elite+ is a high performing transformer based UPS designed to secure power supply for critical industrial applications up to 1200kVA in parallel. The isolation transformer installed on the inverter output ensures a complete galvanic isolation between DC circuit and load output.

Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2
AS 62040.1.1, AS 62040.1.2, AS 62040.2
CE
RCM (E2376)

Prime
Trustworthy power

Reliable and cost effective protection to assure operational continuity

Advantages

High quality power supply

- Permanent operation in VFI mode (online double conversion).
- Output voltage precision under all load conditions.
- High overload capability to withstand abnormal load conditions.
- A very high short-circuit current capacity which facilitates the selection of protective devices for selectivity in the downstream distribution.
- An isolation transformer installed on the inverter output to ensure complete galvanic isolation between DC circuit and load output. This insulation also provides a separation between the two inputs when they are supplied by different sources.
- Sinusoidal ThdU output voltage < 2 % with linear loads and < 4 % with non-linear loads.

High availability

- Field-proven technology.
- Fault-tolerant architecture with redundancy of basic functions, such as the ventilation system.
- Easy maintainability reduces MTTR thanks to pull-out sub-assemblies and front access all components.
- Accurate diagnostics guarantee power supply to the load.
- Cascade failure prevention for parallel systems.
- Mechanical & electrical robustness for industrial environments.
- Soft start capability (ramp up) of the IGBT inverter allows a good operation even with a genset.
- Specifically designed to be adapted to different industrial environment: high IP protection options, high peak current capability, long back up time…

Cost-effective equipment

The "clean" IGBT rectifier allows:
- a high efficiency,
- a high and constant input power factor,
- a low THDi.
These characteristics help to limit the dimensions of upstream network infrastructure.
- Possibility to create new neutral system without additional losses (extra transformer required on by-pass line only).
- High short-circuit capability simplifies downstream protective devices.
- High power density: its small footprint saves space on your premises.
- Mains connection of the rectifier requires only 3 cables (no neutral).
- Battery connection to UPS requires only 2 cables.

User-friendly operation

- A control panel with graphic display for more ergonomic operation.
- An array of "com-slot" plug-in communication interfaces, for upgrading your operating requirements evolution.

Simplified maintenance

- An advanced diagnostic system.
- A remote access device connected to the remote maintenance centre.
- Easy access to subassemblies and components, facilitating tests and reducing maintenance time (MTTR).

Applications

Technical data

Sn [kVA] 80 100 120 160 200
Pn [kW] 72 90 108 144 180
Input / output 3/3
Parallel configuration up to 6 units (distributed or centralised bypass)

 

Input
Model 80 100 120 160 200
Rated voltage 380V - 400V - 415V(1)
Voltage tolerance 342 to 460V(2)
Rated frequency 50/60Hz
Frequency tolerance 45 to 65Hz
Power factor/THDI 0.99 constant/2.5% without filter

 

Output
Model 80 100 120 160 200
Rated voltage 380V - 400V - 415V (configurable)(1)
Voltage tolerance <1% (static load), ±2% in 5ms (dynamic load conditions from 0 to 100%)
Rated frequency 50/60Hz
Frequency tolerance ±0.2%
Total output voltage distortion - linear load ThdU <2%
Total output voltage distortion - non-linear load ThdU <4%
Short-circuit current on inverter (100ms) Up to 3.5In
Overload 150% for 1 minute, 125% for 10 minutes(2)
Crest factor  3:1

 

Bypass
Model 80 100 120 160 200
Rated voltage 380V - 400V - 415V
Voltage tolerance ±10% (selectable)
Rated frequency 50/60Hz
Frequency tolerance ±2% (configurable for GenSet compatibility)
Short-circuit current on by-pass (20ms) Up to 24In

 

Efficiency
Model 80 100 120 160 200
Online mode 93,5%
Eco Mode 98%

 

Environment
Model 80 100 120 160 200
Operating ambient temperature from 0°C up to +40°C(2) (from 15°C to 25°C for maximum battery life)
Relative humidity 0% - 95% without condensation
Maximum altitude 1000m without derating (max. 3000m)
Acoustic level at 1m
(ISO 3746)
65dBA 67dBA

 

UPS cabinet
Model 80 100 120 160 200
Dimensions W x D x H (mm) 1000 x 800 x 1930
Weight (kg) 740 860 1020
Degree of protection IP20 (other IP as option)
Colours RAL 9006

 

Standards
Model 80 100 120 160 200
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Product declaration CE, RCM (E2376)

 

(1) Others on demand.
(2) Conditions apply.

System

Electrical options

Electrical options:
- EBS (Expert Battery System)(2).
- ACS synchronisation system for 2n architecture.
- Redundant electronic power supplies.
- Hot plug option (increase the power keeping the load supplied in double conversion).
- Long back up time rectifier.
Mechanical options:
- Reinforced IP protection degree.
- Dust filters.
- Fan redundancy with failure detection.
- Top entry connection.
- Reinforced IP protection up to IP52.

Communication

Standard communication features

- Dry-contact interface (configurable voltage-free contacts).
- 3 slots for communication options.

Communication options

- User-friendly touch-screen multilingual colorgraphic display.
- MODBUS RTU RS485 or MODBUS TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.
- Additional Com-slot extension.

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Platinum Warranty

Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Training

Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.

Learn more

SoLink remote monitoring

Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.

Learn more

SoLive Pro performance monitoring

Simply and securely view real-time data from your SUNSYS energy storage systems.

Learn more

SoLive remote monitoring

Keep control of your Socomec equipment with a free real-time monitoring mobile app.

Learn more

SoData data monitoring

Easily access raw data from Socomec connected products on the cloud.

Learn more

Remote troubleshooting

Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.

Learn more

Documentation

  • BACNET Interface
  • NET VISION 7 : UPS WEB/SNMP Ethernet Card - IoT gateway
  • REMOTE VIEW Pro : SW for UPS and STS Multi-site Supervision
  • VIRTUAL JNC : Shutdown Agent Software (SD-Agent) for NUTANIX Infrastructure
  • PDF
    UPS and Critical Power Solutions
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!