• Virtual Showroom
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
  2. Products
  3. Power Quality, Monitoring and Metering
  4. Energy Metering Devices

Energy Metering Devices

To reliably and accurately measure energy consumption

Smart meters that accurately measure energy consumption as well as a whole list of other functions. Monitoring your electrical facility will help you manage energy in realtime to reduce costs. Metering options include a wide range of electrical parameters.
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
IoT Ready
  • Off
  • COUNTIS E0x

    Active energy meters - single-phase - direct 40 A

  • COUNTIS M0x

    Active energy meters for OEM - single-phase - direct 45 A

  • COUNTIS M1x

    Active energy meters - single-phase - direct 100 A

  • COUNTIS E1x

    Active energy meters - single-phase - direct 80 A

  • COUNTIS E2x

    Active energy meters - three-phase - direct 80 A

  • COUNTIS M3x

    Active energy meters for OEM - three-phase - direct 100 A

  • COUNTIS E3x

    Active energy meters - three-phase - direct 100 A

  • COUNTIS M4x

    Active energy meters for OEM - three-phase - up to 10000 A via CT

  • COUNTIS E4x

    Active energy meters - three-phase - connection to current transformers up to 12000 A

  • COUNTIS ECix

    Multifluid pulse concentrator