Strong Points
Function
Designed with no single point of failure, the MODULYS XS offers high availability and redundant power supply to very critical applications.
With its flexible modularity providing seamless and risk-free power scalability up to 20 kW, the MODULYS XS range is the ideal solution for unscheduled site upgrades or incremental power evolutions. The installed power can be increased up to 20 kW by adding hot-swap plug-in power modules for incremental steps of either 2.5 kW or 5 kW.
Ultimate
Fault-tolerant power without compromise
Fully redundant architecture for maximum availability, minimum MTTR and risk free maintenance.
Advantages
Fully modular system
- Pluggable and hot-swapped power module with system’s self-setting during installation.
- All the modules can be swapped without switching to external manual bypass.
- Hot swappable battery module designed to be installed with power module in the same UPS enclosure.
‘Forever Young’ concept
- Eliminates end-of-life criticality.
- Module compatibility guaranteed for 20+ years.
- Allows for the implementation of future module technology.
Totally redundant design
- N+1, N+X redundancy level.
- Totally independent power modules to avoid any single point of failure.
- Real selective module disconnection with galvanic separation.
- Distributed parallel control.
Enhanced serviceability performance
- Fast & safe maintenance based on hot-swap modules.
- Designed for concurrent maintenance.
Applications
- Data center - Power availability for edge
- Healthcare - Critical power for operating theatre
- Building - Power availability for IT infrastructure
Technical data
UPS System | ||||
---|---|---|---|---|
Model | MC | RM | ||
Slot | 9 | 6 | 4 | 3 |
Power [Sn] | up to 20kVA | up to 15kVA | ||
Power [Pn] | up to 20kW | up to 15kW | ||
Power factor | 1 | |||
Number of power modules | 4 | 3 | ||
Input/Output | X/1 | |||
Redundant configuration | N+x |
Input | ||||
---|---|---|---|---|
Model | MC | RM | ||
Rated voltage | 230V 1ph+N (±20%), 400V 3ph+N (±20%) | |||
Frequency | 50/60Hz ±10% | |||
Power factor | >0.99 |
Output | ||||
---|---|---|---|---|
Model | MC | RM | ||
Voltage | 230V (1ph) ±3% (can be set 208/220/240V) | |||
Frequency | 50/60Hz ±2% (±0.1% in battery mode) | |||
Overload | 110% for 1 minutes, 130% for 10 seconds, 200% for 5 cycles |
Bypass | ||||
---|---|---|---|---|
Model | MC | RM | ||
Voltage | rated output voltage ±15% | |||
Frequency | 50/60Hz ±2% (configurable for GenSet compatibility) |
Efficiency | ||||
---|---|---|---|---|
Model | MC | RM | ||
Online double conversion mode | up to 92.8% |
Environment | ||||
---|---|---|---|---|
Model | MC | RM | ||
Ambient temperature | 0 to 40°C (15 to 25°C for maximum battery life) | |||
Relative humidity | 0 to 95% without condensation | |||
Maximum altitude | 2000m without derating |
UPS cabinet | ||||
---|---|---|---|---|
Model | MC | RM | ||
Display | 7” touch | 3.5” | ||
Dimensions W x D x H (mm) | 550 x 635 x 1460 | 550 x 635 x 1060 | 449 x 570 x 708 | 449 x 570 x 575 |
Weight (empty cabinet) (kg) | 120 | 90 | 50 | 44 |
Colour | RAL 7016 | |||
Degree of protection | IP20 |
Standards | ||||
---|---|---|---|---|
Model | MC | RM | ||
Safety | IEC 62040-1: 2017 (CB Report) | |||
EMC | IEC 62040-2: 2005 | |||
Product declaration | CE, RCM (E2376), UKCA, EAC |
Longer back-up time available on demand.
Communication
Software features
- User-friendly 7” touch-screen multilingual colour graphic display (MC models).
- LCD multilingual graphic dispaly (RM & TC models).
- 2 slots for communication options.
- USB port to download UPS report and log file.
- Ethernet port for service purpose.
Communication options
- Dry-contact interface (configurable voltage-free contacts).
- MODBUS RTU RS485 or MODBUS TCP.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- IoT gateway for Socomec cloud services and SOLIVE UPS mobile app.
- Remote touch-screen panel.