Strong Points
Function
The NETYS PR is the ideal solution for protecting small servers and high performance CAD or graphic workstations
Conformity to standards
IEC/EN 62040-1, IEC/EN 62040-2
AS 62040.1.1, AS 62040.1.2, AS 62040.2
CE
RCM (E2376)
Prime
Trustworthy power
Reliable and cost effective protection to assure operational continuity
Advantages
Professional line interactive UPS
- Assures service continuity to critical applications.
- Designed for professional applications: the sinevawe inverter technology assures full compatibility with any kind of load and power supply.
- Minitower case to easily fit close to the IT load to be supplied and protected.
A solution for network power cuts and voltage fluctuations
The integrated AVR function (Automatic Voltage Regulation) stabilizes the output voltage and avoids the switching to Battery Mode operation, therefore saving the battery to support critical power cut events.
Easy to use
Control panel with graphical icons LCD allowing the operating mode to be easily monitored.
Simplified connection
Several IEC 320 sockets (IT standard) simplify the connectivity to computer and IT peripherals.
Protection for your data line
Integrated NTP protection for LAN/ADSL connection against the risk of data line overvoltage.
Applications
Please check with your local salespeople if the product is available in your country.
Technical data
| Sn | 1000VA | 1500VA | 2000VA |
| Pn | 700W | 1050W | 1400W |
| Input / output | 1/1 | ||
| Input | |||
|---|---|---|---|
| Model | 1000VA | 1500VA | 2000VA |
| Rated voltage | 230V | ||
| Voltage tolerances | 170V-280V | ||
| Rated frequency | 50/60Hz with automatic selection | ||
| Mains connection | IEC 320 socket | ||
| Output | |||
|---|---|---|---|
| Model | 1000VA | 1500VA | 2000VA |
| Automatic Voltage Regulation (AVR) | • | • | • |
| Rated voltage | 230V ±10% | ||
| Rated frequency | 50/60Hz ±1% | ||
| Wave form | Sine wave | ||
| Protection | Overload, significant discharge and short circuit | ||
| Sockets | 4 x IEC 320 (C13) | 6 x IEC 320 (C13) | |
| Batteries | ||||
|---|---|---|---|---|
| Model | 1000VA | 1500VA | 2000VA | |
| Type | Sealed lead-acid maintenance free - expected life 3/5 years | |||
| Back-up time (min)(1) | 45 | 55 | 60 | |
| Communication | |||
|---|---|---|---|
| Model | 1000VA | 1500VA | 2000VA |
| Interface | USB | ||
| Local communication software | Local View | ||
| Telephone protection | NTP data line suppressor | ||
| UPS Cabinet | |||
|---|---|---|---|
| Model | 1000VA | 1500VA | 2000VA |
| Dimensions W x D x H (mm) | 145 x 345 x 165 | 145 x 390 x 205 | |
| Weight (kg) | 9.2 | 12.3 | 13.2 |
| Standards | |||
|---|---|---|---|
| Model | 1000VA | 1500VA | 2000VA |
| Safety | IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2 | ||
| EMC | IEC/EN 62040-2, AS 62040.2 | ||
| Product declaration | CE, RCM (E2376) | ||
(1) PC + 17” LCD monitor.
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Maintenance
Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.