Function

Whilst organisations are outsourcing to colocation and cloud service providers, they are also investing heavily in local Edge computing to meet new and evolving requirements: data security, analytics, maintaining control of mission-critical applications, IoT development programmes and augmented reality experience.

Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2, 
IEC/EN 62040-3
CE
UKCA

ui/Thin/mkt-superior
Superior
Unrivalled power performance

Best in class & certified performance to optimise usage and Total Cost of Ownership

Advantages

Certified performance

- Full performance up to 40 °C without derating.
- Energy savings - without compromise: 96.5% efficiency in VFI.
- Up to 99% efficiency in “ECO” mode.
- Performance tested and verified by TÜV SÜD.

Embedded digital technology

- IoT-ready device for access to connected services .
- SOLIVE UPS mobile app for remote control and anomaly notification.
- Easy integration in LAN/WAN and virtual environments.
- Safe guided repair procedure.

Engineered for easy integration

- Fits within existing 19” cabinet.
- Lithium battery option.
- Fast recharge - even for very long back-up time.

Front access maintenance

- Easy maintenance - innovative brick swap architecture.
- Power brick replacement without rack disconnection.
- Minimized risk of human error.
- Rapid repairs: 5 time faster than legacy UPS.

Applications

  • Data center - Power availability for telecom
  • Data center - Power availability for edge

Technical data

Sn [kVA] 10 15 20 30 40
Pn [kW] 10 15 20 30 40
Input / output 3/1 - -
Input / output 3/3
Parallel configuration up to 6 units

 

Input
Model 10 15 20 30 40
Rated voltage 400V 3ph + N
Voltage tolerance 240V to 480V
Rated frequency 40-70 Hz

 

Output
Model 10 15 20 30 40
Power factor 1 (according to IEC/EN 62040-3)
Rated voltage 1ph + N: 230V (can be configured 220/240V)
3ph + N: 400V (can be configured 380/415V)
Rated frequency 50/60Hz

 

Efficiency (TÜV SÜD verified)
Model 10 15 20 30 40
Double conversion VFI mode up to 96.5%
Eco mode up to 99%

 

Battery
Model 10 15 20 30 40
Technologies VRLA, NiCd, Li-Ion Battery
Battery type normal life - long life
Configuration external, separated or shared

 

Reliability (MTBF)
Model 10 15 20 30 40
MTBF (VFI) >500,000hrs (attested)
MTBF (UPS) >12,000,000hrs (attested)

 

Environment
Model 10 15 20 30 40
Operating ambient temperature full performance up to +40°C (without specific conditions)

 

UPS cabinet
Model 10 15 20 30 40
19” rack height 7U
Dimensions W x D x H (mm) 442 x 820 x 305
Max weight (kg) 79(1)
Display 3.5”
Backup battery external batteries
Degree of protection IP20
Colours RAL 7016

 

Advanced service performance
Model 10 15 20 30 40
Life extension service programme to avoid end of life
Quick repair 5 times less MTTR than legacy UPS by removable front access parts

 

Standards
Safety IEC/EN 62040-1
EMC IEC/EN 62040-2
Performance IEC/EN 62040-3
Environmental full compliance with the RoHS EU directive
Seismic compliance on demand, in accordance with the Uniform Building Code UBC-1997 Zone 4
Product declaration CE, EAC, UKCA

(1) According to the model.

 

System

Electrical options

- 3-phase input without neutral.
- Internal backfeed isolation device.
- Common mains coupling bars.
- TN-C grounding system.
- ACS synchronisation system.

Communication

Standard communication features

- 3.5” multilanguage graphic display.
- 2 slots for communication options.
- USB port for downloading UPS report and log

Communication options

- Dry-contact interface (configurable voltage-free contacts).
- MODBUS RTU RS485 or TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software
- IoT gateway for Socomec cloud services and SOLIVE UPS mobile app.
- Remote touch-screen panel.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!