Three Phases UPS

  • MASTERYS IP SCR

    High realiability in harsh industrial environment - from 10 to 160 kVA

  • DELPHYS MX Elite+

    High performance UPS with an embedded galvanic isolation transformer to meet your requirements - from 60 to 600 kVA

  • DELPHYS XM

    Modular UPS for high power density and superior efficiency - from 300 to 800 kVA/kW

  • DELPHYS XL

    High Power UPS - 1000 and 1200 kVA/kW

  • MASTERYS GP4 RK

    Tailored protection for Edge computing - from 10 to 40 kVA/kW

  • MASTERYS IP+

    Robust, highly reliable protection for harsh environments - from 10 to 40 kVA

  • MASTERYS BC+

    Designed for easy integration and use - from 10 to 160 kVA

  • MASTERYS GP4

    Superior reliability and performance - from 10 to 250 kVA/kW

  • DELPHYS MP Elite+

    Resilient transformer-based power protection - from 80 to 200 kVA

  • DELPHYS GP

    High-efficiency protection without compromise - from 160 to 800 kVA/kW

  • DELPHYS BC

    Reliable, simple and ready-to-use power protection - from 200 to 300 kVA