To ensure the continuity of electrical power automatically
Automatic transfer/changeover switching equipment monitors the availability of electrical power and automatically transfers the source, by actuating a genset, for example. ATSE complies with international standard IEC 60947-6-1.
Automatic Transfer Switches (ATSE)
ATyS t M
Automatic Transfer Switching Equipment - from 40 to 160 A
ATyS g M
Automatic Transfer Switching Equipment - from 40 to 160 A
ATyS g M in polycarbonate enclosure
Automatic transfer enclosed switches - 40 to 160 A
ATyS g M in steel enclosure
Automatic transfer enclosed switches - 40 to 160 A
Single phase ATyS g M in polycarbonate enclosure
Automatic transfer enclosed switches - 40 to 160 A
ATyS p M
Automatic Transfer Switching Equipment - from 40 to 160 A
ATyS p M + COM
Automatic Transfer Switching Equipment with communication - from 40 to 160 A
ATyS p M in steel enclosure
Automatic transfer enclosed switches - 40 to 160 A
ATyS g
Programmable Transfer Switching Equipment with Specific Genset Functions - from 125 to 3200 A
ATyS g in steel enclosure
Automatic transfer enclosed switches - 200 to 3200 A
ATyS p
Fully Programmable Transfer Switching Equipment for main/main and main/Genset applications - from 125 to 3200 A
ATyS p in steel enclosure
Automatic transfer enclosed switches - 200 to 3200 A
ATyS Bypass Single Line
ATS bypass single line no-break and isolation switch - 40 to 3200 A
ATyS Bypass Double Line
ATS bypass double line no-break and isolation switch - 40 to 3200 A