• SIRCOVER I I+II II in metallic enclosure
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
          • MASTERYS BC+ FLEX - UM4
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
      • Case studies
      • White papers
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
  2. Products
  3. Power Protection, Transfer & Distribution
  4. Fuse Protection
  5. Fuse Combination Switches / Switch fuses

Fuse Combination Switches / Switch fuses

To ensure maximum protection of your installation

Fuse load break switches that protect installations in the event of an electrical surge or short circuit. Subject to international standard IEC 60947-3, these devices ensure a high level of power-off safety by shutting down the electrical circuit.
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
IoT Ready
  • Off
  • FUSERBLOC NFC/DIN

    Fuse combination switches - from 25 to 1250 A

  • FUSERBLOC BS88

    Fuse load break switches - from 25 to 1250 A

  • FUSERBLOC uR

    Fuse combination switches for protecting power semiconductors - from 50 to 1250 A

  • FUSERBLOC UL

    Fuse load break switches - from 30 to 800 A

  • FUSERBLOC in polyester enclosure

    Fuse combination load break switch in insulated enclosure - 50 to 160 A

  • FUSERBLOC in metallic enclosure

    Fuse combination load break switch in insulated enclosure - 32 to 800 A

  • SIDERMAT

    Load break switches for power distribution - from 250 to 1800 A with tripping function

  • COMBINED SIDERMAT DIN

    Fuse combination switches with tripping function - from 800 A to 1800 A

  • FUSOMAT BS88 front operation

    Fuse combination switches with tripping function and visible breaking - for industrial fuses up to 1250 A

  • FUSOMAT BS88 side operation

    Fuse combination switches with tripping function and visible breaking - for industrial fuses up to 1250 A

  • FUSOMAT DIN

    Fuse combination switches with tripping function - from 250 A to 1250 A
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
  • Warranty registration