• Virtual Showroom
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
  2. Products
  3. Power Quality, Monitoring and Metering
  4. Energy Metering Devices
  5. Three Phases Energy meters

Three Phases Energy meters

To accurately measure the energy consumption of three-phase circuits

Three-phase meters of active and reactive electrical energy that accurately meter and monitor energy consumption. Electricity monitoring and metering is accompanied by other data from the power system to help with energy management.
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
IoT Ready
  • Off
  • COUNTIS E2x

    Active energy meters - three-phase - direct 80 A

  • COUNTIS M3x

    Active energy meters for OEM - three-phase - direct 100 A

  • COUNTIS E3x

    Active energy meters - three-phase - direct 100 A

  • COUNTIS M4x

    Active energy meters for OEM - three-phase - up to 10000 A via CT

  • COUNTIS E4x

    Active energy meters - three-phase - connection to current transformers up to 12000 A