Secure power with redundancy
Healthcare facility power distribution systems have unique requirements regulated by numerous installation standards and guides such as IEC 60364-7-710, NF C 15-211, GB 16895.24, NFPA 99, HTM 06-01 and more…
The main facility is powered from redundant utility (mains grid) substations through high rating automatic transfer switching equipment (ATSE).
A backup source to the utility power is provided by means of a generator(s) and automatic bypass TSE to power critical and essential loads.
Less sensitive critical loads and UPS feeds are secured with open transition (I–0–II) ATSE located as close to the load as possible.
Static transfer switches (STS) and UPS are included downstream for highly sensitive critical loads providing no break and seamless transfer.
Periodic testing under load & maintenance is mandatory to ensure all systems are ready to operate free of any safety risks or potential issues.
Build a redundant architecture
Main distribution with multiple layers of redundancy to improve and secure the availability of power.
How to choose a transfer scheme ?
| ATSE Open transition (I-0-II) Periodic testing (On & Off load) | STS – Very fast transfer Seamless transfer | BTSE – ATSE with no-break bypass Online ATSE maintenance |
Socomec solution
ATyS and STATYS transfer switching equipment
Socomec provide the widest range of certified and compliant transfer switching equipment on the market with ratings from 40 to 6300A and contact transfer times to match all healthcare installation requirements.
Available in Manual, Remote, Automatic and Static TSE as well as universal ATS controllers for use with all types and class of TSE.