Function

Compact tower UPS system saves space in the operating environment.

Conformity to standards

EN 62040-1
EN 62040-2
CE

Prime
Trustworthy power

Reliable and cost effective protection to assure operational continuity

Advantages

Best electrical protection

- True online double conversion technology (VFI) assures high availability and total load protection.
- Constant output voltage and frequency regulation makes ITYS E compatible with different applications, operating environments and GenSets.
- Automatic bypass supplies the loads in the event of overloads or faults.

Robust and versatile

- Compact tower UPS system saves space in the operating environment.
- No particular configuration on first startup.
- Easy connections via IEC 320 sockets or terminals.
- Wide input voltage tolerance limits the switchovers to battery mode prolonging the battery life.
- Manual bypass for periodic or emergency maintenance.

Please check with your local salespeople if the product is available in your country.

Find your local contactContact us

Technical data

ITYS E - UPS
Sn 1000 VA 2000 VA 3000 VA 6000 VA 10000 VA
Pn 800 W 1600 W 2400 W 4800 W 8000 W

 

Input
Model 1000 VA 2000 VA 3000 VA 6000 VA 10000 VA
Voltage 230 V (1ph) 160÷300 V up to 110 V @ 60% load
Rated frequency 50/60 Hz
Power factor 0.99

 

Output
Model 1000 VA 2000 VA 3000 VA 6000 VA 10000 VA
Rated voltage 208 / 220 / 230 / 240 V
Voltage tolerance ± 1%
Rated frequency 50/60 Hz (46÷54 Hz / 56÷64 Hz) (in battery mode 50/60 ± 0.1 Hz)
Overload Up to 130% for 1 minute
Crest factor 3:1

 

Connections
Model 1000 VA 2000 VA 3000 VA 6000 VA 10000 VA
IEC standard 3 x IEC 320 4 x IEC 320 4 x IEC 320 + terminals terminals
Universal standard 2 sockets 2 sockets 2 sockets + terminals terminals
Indian standard 3 sockets 4 sockets 4 sockets + terminals terminals

 

Batteries
Model 1000 VA 2000 VA 3000 VA 6000 VA 10000 VA
Type sealed lead-acid maintenance free - expected life 3/5 years
Back-up time @75% of rated VA load pf 0.7
(Models with internal batteries)
8 min 9 min
Voltage (Models without batteries) 36 VDC 96 VDC 192 VDC 240 VDC
Battery charger (Models without batteries) Setting up to 6 A

 

Communication
Model 1000 VA 2000 VA 3000 VA 6000 VA 10000 VA
Interfaces RS232 - USB
Local communication software Local View

 

Efficiency
Model 1000 VA 2000 VA 3000 VA 6000 VA 10000 VA
Online mode up to 90 %

 

Environment
Model 1000 VA 2000 VA 3000 VA 6000 VA 10000 VA
Ambient service temperature 0 °C to +40 °C (15 °C to 25 °C for maximum battery lifetime)
Relative humidity 0 to 95% without condensation
Maximum altitude 1000 m without derating
Noise level at 1 m < 55 dBA < 59 dBA

 

UPS CABINET (Models with internal batteries)
Model 1000 VA 2000 VA 3000 VA 6000 VA 10000 VA
Dimensions W x D x H 145 x 285 x 220 mm 145 x 400 x 220 mm 190 x 425 x 320 mm 190 x 370 x 640 mm 190 x 450 x 640 mm
Weight  10 kg 17 kg 28 kg 60 kg 75 kg
Degree of protection IP20

 

UPS CABINET (Models without batteries)
Model 1000 VA 2000 VA 3000 VA 6000 VA 10000 VA
Dimensions W x D x H 145 x 285 x 220 mm 145 x 400 x 220 mm 145 x 400 x 220 mm 190 x 370 x 320 mm 190 x 450 x 320 mm
Weight  5 kg 7 kg 8 kg 12 kg 16 kg
Degree of protection IP20

 

Standards
Model 1000 VA 2000 VA 3000 VA 6000 VA 10000 VA
Safety(1) EN 62040-1
EMC(1) EN 62040-2
Product declaration(1) CE
BIS certification R-41030651 R-41120790

(1) Models with IEC output sockets.

Communication

Standard communication features

- LOCAL VIEW: ideal UPS monitoring and shutdown point-to-point solution for Windows®, Linux and Mac OS X® operating systems.
- HID: UPS management based on Windows® and Mac OS X® embedded service - USB interface.

Communication options

- Dry-contact card for UPS remote diagnostic (ITY-E-OP-REL).

Documentation

  • PDF
    ITYS E - Affordable and reliable protection
    Select
  • PDF
    ITYS PRO
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!

Associated products