Power Protection, Transfer & Distribution

  • FUSERBLOC NFC/DIN

    Fuse combination switches - from 25 to 1250 A

  • INOSYS LBS DC UL ESS

    Load break switches for DC and ESS applications - 800 to 1200 A, up to 1500 VDC

  • SURGYS E10

    Surge arrester type 2 and 3 - For electronic devices and sensitive loads

  • SIRCO M

    Universal load break switches - 16 to 125 A

  • COMO in polycarbonate enclosure

    Load break switch in isolated enclosure - 20 to 125 A

  • SIRCO MC PV IEC 60947-3

    Load break switches for photovoltaic applications - from 25 to 40 A, up to 1000 VDC

  • SIRCO M in stainless steel enclosure

    Load break switch in metallic enclosure - 32 to 100 A

  • SIRCO in polyester enclosure

    Load break switch in isolated enclosure - 160 to 630 A

  • SIRCO MV

    Universal load break switches - 100 to 160 A

  • SIRCO MV PV

    Load break switches for photovoltaic applications - from 63 to 160 A

  • INOSYS LBS UL 98B

    Load break switches for DC and PV applications - 100 to 1200 A, up to 1500 VDC

  • SIRCO PV IEC 60947-3

    Load break switches for photovoltaic applications - from 100 to 3200 A, up to 1500 VDC

  • SIDER

    Load break switches for power distribution - from 125 to 3150 A with visible breaking

  • SIRCO MOT AT

    Remotely operated load break switches - 125 to 3200 A

  • SIRCO

    Load break switches for power distribution - 125 to 5000 A

  • SIRCO MOT PV

    Motorized Load Break Switches for DC & PV applications - from 250 to 3200A, up to 1500V DC

  • Polyester safety enclosures – front operation

    Safety enclosures for normal atmospheres - 50 to 1600 A

  • Polyester safety enclosures – side operation

    Safety enclosures for normal atmospheres - 50 to 1600 A