Function

NETYS RT is the fourth generation of single-phase rack-tower UPS, ensuring the protection and availability of IT infrastructure that meets the demands of both power reliability and installation flexibility.

Conformity to standards

IEC 62040-1
IEC 62040-2
IEC 62040-3
AS 62040.1.1
AS 62040.1.2
AS 62040.2
RCM (E2376)

References

NETYS RT is available in 29 versions

Item Sn [kVA] In/out Typical Backup Time [min] Life Time Width [mm] Depth [mm] Height [mm] Weight [kg] Description Select
NRT4-U110 10 3/1 438 570 86.3 15.8 NeTYS RT 10000VA VFI UPS x/1 PF=1
NRT4-060K 6 1/1 10 03-05 438 600 171.8 54.5 NeTYS RT 6000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-080K 8.5 1/1 13 03-05 438 590 215.3 75.2 NeTYS RT 8500VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-LI-U030B 3 1/1 438 600 85.5 21.3 NeTYS RT 3000VA VFI UPS 1/1 PF=1 WITH Lithium-ion BATTERY INTEGRATED +RAILS, PCB TROPICALISATION
NRT4-U010B 1 1/1 14 03-05 438 445 85.5 15.5 NeTYS RT 1000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-U020B 2 1/1 15 03-05 438 600 85.5 25.6 NeTYS RT 2000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-U030B 3 1/1 9 03-05 438 600 85.5 26.1 NeTYS RT 3000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-U030LB 3 1/1 438 600 85.5 10.9 NeTYS RT 3000VA VFI UPS 1/1 PF=1 WITH POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY +RAILS
NRT4-U050-C 5 1/1 438 570 86.3 13.7 NeTYS RT 5000VA VFI UPS 1/1 PF=1, PCB TROPICALISATION
NRT4-U060 6 1/1 438 570 86.3 13.7 NeTYS RT 6000VA VFI UPS 1/1 PF=1
NRT4-U060LB-C 6 1/1 438 570 86.3 13.9 NeTYS RT 6000VA VFI UPS 1/1 PF=1 WITH POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY, PCB TROPICALISATION
NRT4-050K 5 1/1 13 03-05 438 600 171.8 54.5 NeTYS RT 5000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-100K 10 1/1 10 03-05 438 590 215.3 75.3 NeTYS RT 10000VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-LI-U010B 1 1/1 438 445 85.5 15.1 NeTYS RT 1000VA VFI UPS 1/1 PF=1 WITH Lithium-ion BATTERY INTEGRATED +RAILS, PCB TROPICALISATION
NRT4-LI-U020B 2 1/1 438 600 85.5 21.3 NeTYS RT 2000VA VFI UPS 1/1 PF=1 WITH Lithium-ion BATTERY INTEGRATED +RAILS, PCB TROPICALISATION
NRT4-U015LB 1.5 1/1 438 445 85.5 8.2 NeTYS RT 1500VA VFI UPS 1/1 PF=1 WITH POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY +RAILS
NRT4-U100LB-C 10 1/1 438 570 86.3 15.5 NeTYS RT 10000VA VFI UPS 1/1 PF=1 WITH POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY, PCB TROPICALISATION
NRT4-U108 8.5 3/1 438 570 86.3 15.8 NeTYS RT 8500VA VFI UPS X/1 PF=1
NRT4-108K 8.5 3/1 13 03-05 438 590 215.3 75.8 NeTYS RT 8500VA VFI UPS X/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-110K 10 3/1 10 03-05 438 590 215.3 75.8 NeTYS RT 10000VA VFI UPS X/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-U050 5 1/1 438 570 86.3 13.7 NeTYS RT 5000VA VFI UPS 1/1 PF=1
NRT4-U060-C 6 1/1 438 570 86.3 13.7 NeTYS RT 6000VA VFI UPS 1/1 PF=1, PCB TROPICALISATION
NRT4-U060LB 6 1/1 438 570 86.3 13.7 NeTYS RT 6000VA VFI UPS 1/1 PF=1 WITH POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY
NRT4-U080-C 8.5 1/1 438 570 86.3 15.2 NeTYS RT 8500VA VFI UPS 1/1 PF=1, PCB TROPICALISATION
NRT4-U100-C 10 1/1 438 570 86.3 15.3 NeTYS RT 10000VA VFI UPS 1/1 PF=1, PCB TROPICALISATION
NRT4-U100LB 10 1/1 438 570 86.3 15.5 NETYS RT 10000 VA VFI UPS 1/1 PF=1 POWERFUL CHARGER FOR EXTERNAL LONG AUTONOMY BATTERY
NRT4-U015B 1.5 1/1 8 03-05 438 445 85.5 15.7 NeTYS RT 1500VA VFI UPS 1/1 PF=1 WITH BATTERY INTEGRATED +RAILS
NRT4-U080 8.5 1/1 438 570 86.3 15.2 NeTYS RT 8500VA VFI UPS 1/1 PF=1
NRT4-U100 10 1/1 438 570 86.3 15.3 NeTYS RT 10000VA VFI UPS 1/1 PF=1

Advantages

Best-in-class design

- True online double conversion technology with sinusoidal waveform; completely filters out all disturbances from / to the mains power supply and ensures maximum protection of the utility.
- Wide tolerance of the input voltage reduces switchovers to battery mode, prolonging battery life.
- Potential for N+1 parallel and redundant configuration to maximise the availability of critical utilities (up to 30 kVA).
- Li-ion battery option for greater compactness and reduced maintenance.
- Robust coated versions for highly demanding applications.
- Performance tested and verified by third party independent laboratory.
- Wide operating ambient temperature up to 45°C.

Up to 5-year warranty

- Lead-acid battery: 2-year UPS warranty, with the option of a 3-year extension.
- Lithium-ion battery: 3-year UPS warranty with the option of a 2-year extension. The battery is also covered by the warranty if the UPS is connected to Socomec’s cloud.
- In the event of failure, a replacement product will be sent to site within 48 hours (Europe). You will have 1 month to return the faulty product to Socomec.

Ease of use

- Multi-language LCD display.
- Large LED status bar.
- Load segmentation function to prioritise loads and manage critical situations.
- Wide range of communication protocols for integration into LAN networks or Building Management Systems.

Optimum battery management

- Lead-acid and Li-ion battery technology management.
- Hot-swap modular battery extension (EBM) to meet all back-up time requirements - even after installation.
- Battery ageing detection function.
- Fast recharge – even for very long back-up time.

IoT and cybersecurity

- Potential to add Net Vision network card for a direct and secure connection between the UPS and the Ethernet network, and for access to a full panel of digital services such as the SoLive remote monitoring app.
- Conformance to the cybersecurity guidelines of ISO/IEC 62443-4-2 standard.
- Cybersecurity test certified by a third party company.

Simple installation within any operating environment

- Quick and simple installation: no configuration necessary on first start up, avoiding risk of human error.
- Full set of accessories for easy and safe installation.
- Easy switch from rack to tower mode will suit most environments - even with limited space and specific needs.
- Compact footprint in tower mode.
- High density module saving valuable cabinet rack space.

Li-Ion battery UPS: Compact and resilient

The Li-Ion Battery solution, available for NETYS RT 1-3 kVA, provides higher back-up power density and much longer battery life than traditional lead-acid batteries.
The Li-Ion Battery solution is equipped with an embedded interactive BMS (Battery Monitoring System) that provides accurate and individual cell monitoring and coordinates the recharging profile with the UPS to maximise the back-up power availability.
Compact and lightweight
- Lithium-ion batteries weigh much less than their VRLA counterparts, typically being between 40% and 60% lighter. Thanks to their higher energy density and resulting compactness, they are also easier to install - especially in spaced-constrained environments.
Higher resiliency
- Lithium-ion batteries allow up to 10 times more charge/discharge cycles compared to VRLA batteries. They also have a wide operating temperature range without sacrificing performance.
- Lithium-ion UPS with tropicalised boards as a standard.

Li-Ion battery UPS: Faster and longer

Faster to recharge
- Lithium-ion batteries will recharge in just 4 – 5 hours, while VRLA batteries can take over 12 hours. This enables much quicker recovery after discharge, which is crucial in applications requiring continuous uptime.
Longer lifespan
- Lithium-ion batteries have a significantly longer lifespan than VRLA batteries - around 2 or 3 times on average. This means fewer or even zero replacements during the lifetime of the UPS and consequently lower maintenance costs.

System

Electrical options

- UPS models with tropicalised (Conformal Coating) boards.
- Hot-swap battery extension modules.
- External Manual By-pass.
- Longer battery cable, 1 side free for special cabinets.

Communication

Standard communication features

- USB port for UPS management.
- MODBUS RTU (RS232).
- RS485 for Li-ion Offer (BMS).
- LOCAL VIEW software for local UPS monitoring and shutdown for Windows, Linux and MAC Osx

Communication options

- Dry-contact card.
- NET VISION Card or NET VISION Box: professional WEB/SNMP, ethernet interface for UPS monitoring and remote automatic shutdown (MODBUS TCP).
- Environmental Monitoring Device (EMD).
- REMOTE VIEW PRO supervision software.

Environmental data

Sustainable advantages - Manufactured in line with ISO 14001 certification, with strict waste management
- Delivered in 100% recyclable packaging
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Documentation

  • PDF
    NETYS RT Single-phase UPS rack_tower
    Select
  • PDF
    NETYS RT4 1-3 LITHIUM BAT
    Select
  • PDF
    NETYS-RT4 LITHIUM
    Select
  • PDF
    NETYS RT4 - 1 to 3 kVA with batteries
    Select
  • PDF
    NETYS RT4 - 1 to 3 kVA
    Select
  • PDF
    NETYS RT4 - 5 to 10 kVA
    Select
  • PDF
    NETYS RT4
    Select
  • PDF
    NETYS RT4 5-10 kVA
    Select
  • PDF
    NETYS RT4 1-3 kVA
    Select
  • PDF
    NETYS RT Single-phase UPS rack_tower
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!