The context
Data Centres must achieve the highest levels of availability whilst optimising their distribution
Different distribution schemes require different metering systems
Power availability remains paramount leading to a rise in STS
Integration challenges
Facilitate hardware selection & installation
Reduce footprint
Data collection and transfer
Project cost optimisation
On-time delivery of the project
Operation challenges
Maximise power availability
Capacity planning
Granularity of monitoring
Sub-billing of tenant equipment
Optimise energy usage
Achieve Tier certification

Our solutions

Every step of the way

Innovation is at the heart of our solutions. We aim to answer your needs at each step of your project.

Monitoring for it
Monitoring for it
Schematic
Remote power panel (RPP or PDU)
Image
appli 002a
1
2
3
4
Schematic
Busbar and tap-off distribution​
Image
appli 002b
5
6
7
8
9
Schematic
Remote power panel (RPP) distribution​
Image
appli 002a
1
2
3
Schematic
Busbar and tap-off distribution​
Image
appli 002b
1
2
3
4

Design

1
Maximise power availability with static switches
  • Avoid propagating faults to alternate supply
  • Redundant power supplies and controllers for high reliability
  • Ultimate supply redundancy
  • Touch screen HMI to mount on the RPP door

More about STATYS

2
Optimised maintenance bypass for STS
  • Wrap-around bypass (not shown in schematic)
  • No discrimination issues with upstream or downstream protection
  • Compatible with Castell and Ronis locking systems to eliminate human error during maintenance

More about SIRCO range

3
Load & protective device status monitoring
  • Virtual monitoring of breaker status with no auxiliary contacts
  • Highly accurate power monitoring even with very low loads
  • Modular – adaptable to any number of ways in RPP

More about DIRIS Digiware S

4
Monitor residual currents
  • Comply with the latest installation standards
  • Save the cost of regular point testing through continuous monitoring
  • Anticipate connection faults and rectify before they become a problem

More about DIRIS Digiware R-60

5
Secure connectivity
  • Multi-protocol gateway
  • Modbus TCP, BACnet IP, SNMP v3
  • Cyber-security features

More about DIRIS Digiware M

6
Fuse protection against high short circuit levels
  • Ultimate compact protection up to 100kA
  • No risk of nuisance tripping
  • Combined switching and protection in one device

More about FUSERBLOC

7
Monitor residual currents
  • Comply with the latest installation standards
  • Save the cost of regular point testing through continuous monitoring
  • Anticipate connection faults and rectify before they become a problem

More about DIRIS Digiware R-60 (RCM)

8
Load & protective device status monitoring​
  • Virtual monitoring of breaker status with no auxiliary contacts
  • Highly accurate power monitoring even with very low loads
  • Compact and configurable for 3 x single phase or 1 x 3-phase outputs

More about DIRIS Digiware S module

9
Maximise power availability with static switches
  • Rack mounted STS for single corded critical loads
  • Option with bypass available for easy maintenance

More about STATYS XS

Select

The challenge:

  • Optimise the architecture for high levels of reliability at a reasonable price
  • Switching transformers downstream of static transfer switch
  • Highly granular metering down to rack level
  • Retrofit monitoring into existing infrastructure
1
Experts in static transfer switching
  • IEC and UL static transfer switch options
  • ATSM downstream transformer management function to avoid surges
2
Meter selection software

Determine the optimum metering system for your installation

  • Create an account to receive editable design files and pricing
  • Enter your specifications to create a system diagram and parts list

Create a project

3
Billing meter options available

For rack level billing use an MID approved meter

  • Direct connect and current transformer options available
  • Multiple ratings and communication protocols

More about MID Energy Meters

Integrate​

1
Secure connectivity
  • Open protocol monitoring system
  •  Connect securely to your BMS, EMS or DCIM
  • Built-in webserver (M70)

More about DIRIS Digiware M

2
Compact metering
  • All-in-one current module and current sensors
  • Virtual monitoring of protection status to reduce cabling
  • RJ45 plug and go

More about DIRIS Digiware S 

3
Tutorial​
  • How to wire your DIRIS Digiware system
  • Configure the entire system from the Easy Config software
  • Connect to Webview-M to visualise the measurements

Discover our tutorial

4
Rack STS ​
  • Compact rack static transfer switch
  • Pre-configured according to Socomec’s STS field experience​​
  • Hot swappable version with bypass available

More about STATYS XS

Your experts next to you
Find your nearest Socomec expert in your area
Image
ui/Thin/chat-faq
Any questions?
Contact our experts for tailor made support