Strong Points
Function
Delphys XL is a highly compact UPS with best in class efficiency offering inherent redundancy and allowing by design, fast & safe maintenance operation.
A fully resilient UPS architecture eliminating traditional single points of failure.
Conformity to standards
EN/IEC 62040-1
EN/IEC 62040-2
EN/IEC 62040-3
EN/IEC 62040-4
Advantages
Flexible integration with an optimised footprint
- High power UPS packed into a compact and optimised design.
- Highly flexible connection to your electrical environment.
- Easy and fast deployment of the entire UPS system.
- Up to 70% space saving when combined with lithium-ion batteries.
- Advanced on-site testing features to certify commissioning.
Unmatched resiliency to maximise availability
- UPS architecture eliminates single point of failure related to traditional monolithic UPS.
- Fault tolerant concept provides double conversion mode redundancy up to 80% of the rated power.
- Self-sufficient power bricks with advanced selective disconnection.
- Based on our field proven high power XL platform.
- Limited number of power converters - each designed to eliminate potential fault propagation for best MTBF.
- Powerful and robust static bypass.
Best in class energy management & savings
- 99,1% efficiency with our Smart Conversion Mode.
- 97,1% VFI mode as standard.
- ENERGY SAVER for higher system efficiency under low load conditions (bricks in hot stand-by).
- Multiple advanced operating and testing mode to minimise TCO.
- Ready for grid support functionalities.
Critical chain interoperability
- Designed to fit any data centre power distribution architecture.
- Advanced functionalities to ensure Genset stability upon restart or significant variation in loads.
- Designed to coordinate perfectly with our downstream connected STS.
- Supports even the most challenging load variation.
Easy and safe maintenance supporting low MTTR
- Reduced MTTR supported by cold-extractible power bricks.
- No cabling operation required to slide-out a power brick.
- Front access to all components.
- Safe servicing thanks to “hands outside” maintenance.
- Maintenance station with embedded operating power brick as a spare.
- Option to test the UPS and batteries without load when carrying out maintenance activities.
Technical data
| UPS power rating (35 °C) | 1 000 kVA/kW | 1 200 kVA/kW | |||
|---|---|---|---|---|---|
| Efficiency in Double Conversion Mode | Up to 97.1% - certified by third party (TÜV) | ||||
| Efficiency in Smart Conversion Mode | Up to 99.1% - certified by third party (TÜV) | ||||
| Parallel capability | Up to 4 units | ||||
| UPS power rating (35 °C) | 1 000 kVA/kW | 1 200 kVA/kW | |||
|---|---|---|---|---|---|
| Nominal input voltage | 380 / 400 / 415V - 3Ph or 3Ph+N | ||||
| Input voltage tolerance | 200 to 480V | ||||
| Input connection | Common or separated / top or bottom | ||||
| Frequency range | 50/60Hz ± 10% | ||||
| Input power factor / THDi | > 0.99 / < 1,5% @ full load | ||||
| Power walk-in on Genset | Linear ramp - from 1A/sec to 1000A/sec | ||||
| UPS power rating (35 °C) | 1 000 kVA/kW | 1 200 kVA/kW | |||
|---|---|---|---|---|---|
| Nominal output voltage | 380 / 400 / 415V - 3Ph or 3Ph+N | ||||
| Frequency range | 50/60Hz ± 0.01% (free running) | ||||
| Voltage regulation | ± 1% steady state | ||||
| Output voltage distortion (THDv) | < 1% | ||||
| Output voltage performance (load variation 0 - 100%) | Complies with IEC 62040-3 Class 1 (VFI-SS-111) | ||||
| Inverter overload capability | 110% 1h / 125% 10 min / 144% 1 min | 110% 1h / 125% 10 min / 150% 1 min | |||
| Bypass overload capability | 110% continuous / 125% 10 min / 150% 1 min | ||||
| Inverter short circuit capability | Up to 3230A | Up to 4090A | |||
| Bypass short circuit selectivity | Fuseless architecture (Icw 65kA) | ||||
| UPS power rating (35 °C) | 1 000 kVA/kW | 1 200 kVA/kW | |||
|---|---|---|---|---|---|
| Battery type - 2 wires (+/-) | VRLA / Lithium-ion | ||||
| Battery voltage range | Up to 705V | ||||
| Battery connection capability | Up to 10 strings (w/o extra cabinet) | ||||
| Lithium-ion communication | Modbus TCP / dry contact | ||||
| UPS power rating (35 °C) | 1 000 kVA/kW | 1 200 kVA/kW | |||
|---|---|---|---|---|---|
| Operating temperature | 0 - 40° C | ||||
| Humidity | 0 - 95% without condensation | ||||
| Air flow | From front to top | ||||
| Maximum altitude without derating | 1000m (3,300 ft) | ||||
| Standard protection rating | IP20 / IP21 (optional) | ||||
| Seismic rating | Zone 2 / Zone 4 (optional) | ||||
| Frame colour | RAL 7016 | ||||
| UPS power rating (35 °C) | 1 000 kVA/kW | 1 200 kVA/kW | |||
|---|---|---|---|---|---|
| Safety | IEC/EN 62040-1 | ||||
| EMC | IEC/EN 62040-2 | ||||
| Performance | IEC/EN 62040-3 | ||||
| Environmental | IEC/EN 62040-4 | ||||
| UPS power rating (35 °C) | 1 000 kVA/kW | 1 200 kVA/kW | |||
|---|---|---|---|---|---|
| UPS dimensions (W x D x H) | 2625 x 1000 x 2005 mm | 3003 x 1000 x 2005 mm | |||
| Weight | 2600 kg | 3200 kg | |||
| Clearance | No rear or lateral clearance for installation and maintenance | ||||
Associated services
System
Electrical options
- Input, output and maintenance bypass switches.
- PEN kit for TN-C grounding system.
- Reinforced battery charger.
- Battery protection tripping kit.
- SMART CONVERSION mode.
- BCR (Battery Capacity Re-injection).
- ACS synchronisation system.
- Cold start.
- Maintenance Station with spare power conversion brick.
- Advanced Genset Management.
Communication
Standard communication features
- User-friendly 7” touch-screen multilingual colour graphic display.
- USB port to download UPS reports and log files.
- Ethernet port for service purposes.
Communication options
- Dry-contact interface (configurable voltage-free contacts).
- MODBUS RTU RS485 or TCP.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- NET VISION EMD: Environment Temperature and Humidity sensor with 2 inputs.
- Remote View Pro supervision software.
- Remote touch-screen panel.
Environmental data
- Up to 99.1% efficiency and 350 MWh annual savings with Smart Conversion mode
- Built to last 20 years
- Low-carbon services to reduce on-site interventions
RoHS compliant
PEP ecopassport® available
"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program."
Ivan STEYERT - SOCOMEC Group CEO
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
Platinum Warranty
Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.
Maintenance
Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.
Power brick as a spare
In the event of a breakdown or during maintenance, a spare power brick already present at your site ensures business continuity.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.
SoLink remote monitoring
Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.
SoLive remote monitoring
Keep control of your Socomec equipment with a free real-time monitoring mobile app.
Remote troubleshooting
Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.