Electrical Sensors & Transformers

  • TE sensors

    Solid-core current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B

  • TR sensors

    Split-core current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B

  • iTR sensors

    Split-core AC current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B

  • TF sensors

    Flexible TF current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B

  • DC solid-core sensors

    DC current sensors - used with DIRIS Digiware DC

  • DC split-core sensors

    DC current sensors - used with DIRIS Digiware DC

  • CT mounting kit

    Accessories - For current transformer

  • TBA 100 current transformers

    Bar-through CT 100 mm - 600 to 4000 A

  • TBA 103 current transformers

    Bar-through CT 103 mm - 400 to 2000 A

  • TRB 135 current transformers

    Primary wound CT 135 mm - 25 to 150 A

  • Current transformer terminal cover

    Accessories - For current transformers

  • TCA 13-3P current transformers

    Three-phase bar or cable-through CT - 3 x 50 to 3 x 160 A

  • TO 23 current transformers

    Split-core CT 23x33 mm window - 100 to 400 A

  • Closed core balance transformers type A

    Differential earth fault core balance transformer - dedicated to DIRIS Digiware R-60 and RESYS

  • TCBT current transformer

    High precision CT - 100 to 2000 A

  • TCA 14 current transformers

    Cable-through CT 14 mm - 40 to 150 A

  • TCA 21 current transformers

    Cable-through CT 21 mm - 60 to 300 A

  • TCA 22 current transformers

    Cable-through CT 22 mm - 100 to 600 A