Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2
AS 62040.1.1, AS 62040.1.2, AS 62040.2
CE
RCM (E2376)

Prime
Trustworthy power

Reliable and cost effective protection to assure operational continuity

Advantages

Ideal and cost-effective protection for SOHO or POS applications

- Adapted to protect IT applications in home, office and retail environments.
- A complete range of six models to adapt the power to the equipment’s consumption or to required back-up time.

Easy to use

Control panel with graphical icons LCD/LEDs allowing the operating mode to be easily monitored.

A solution for network power cuts and voltage fluctuations

The integrated AVR function (Automatic Voltage Regulation) stabilizes the output voltage and avoids the switching to Battery Mode operation, therefore saving the battery to support critical power cut events.

Simplified connection

Several IEC 320 sockets (IT standard) simplify the connectivity to computer and IT peripherals.

Protection for your data line

Integrated NTP protection for LAN/ADSL connection against the risk of data line overvoltage.

Please check with your local salespeople if the product is available in your country.

Find your local contactContact us

Technical data

Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Sn 600VA 650VA 850VA 1000VA 1500VA 2000VA
Pn 360W 360W 480W 600W 900W 1200W
Input/output 1/1

 

Input
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Rated voltage 230V
Voltage tolerance 170V - 280V
Rated frequency 50/60Hz with automatic selection
Mains connection IEC 320 socket

 

Output
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Automatic Voltage Regulation (AVR)
Rated voltage 230V ±10%
Rated frequency 50/60Hz ±1%
Wave form Step wave
Protection Overload, significant discharge and short circuit
Connections 4 x IEC 320 (C13)(1) 6 x IEC 320 (C13)(1)

 

Batteries
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Type Sealed lead-acid maintenance free - expected life 3/5 years
Back-up time (min)(2) 15 15 20 45 55 60

 

Communication
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Interface - USB
Local communication software - Local View
Telephone protection - NTP data line suppressor

 

UPS cabinet
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Dimensions W x D x H (mm) 100 x 300 x 145 145 x 345 x 165 145 x 390 x 205
Weight (kg) 5.0 5.2 6.0 9.7 11.2 12

 

Standards
Model NPE-B600 NPE-0650 NPE-0850 NPE-1000-LCD NPE-1500-LCD NPE-2000-LCD
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2, AS 62040.2
Product declaration CE, RCM (E2376)

 

(1) Australian standard sockets on Netys PE models specific for Australia.
(2) PC + 17” LCD monitor.

 

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Documentation

  • PDF
    Netys PE 600-2000 VA
    Select
  • PDF
    NETYS PE Practical and cost-effective protection
    Select
  • LOCAL VIEW: UPS Local Monitoring SW via USB
  • NeTYS PE 650VA USB CAD NPE-0650
  • NeTYS PE 1000VA USB LCD CAD NPE-1000-LCD
  • NeTYS PE 1500VA USB LCD CAD NPE-1500-LCD
  • NeTYS PE 2000VA USB LCD CAD NPE-2000-LCD
  • NeTYS PE 850VA USB CAD NPE-0850
  • NeTYS PE 600VA BASIS CAD NPE-B600
  • PDF
    NETYS-PE - Practical and cost-effective protection from 600 to 2000 VA
    Select
  • PDF
    NETYS PE Practical and cost-effective protection from 600 to 2000 VA
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!