Strong Points
Function
Specially engineered to power and protect typical industrial equipments such as motors, motor speed drivers, lamps, non linear loads, welding equipments, power supplies, MASTERYS IP+ is also perfectly able to supply control equipments like programmable controllers, sensors and measurement apparatus and integrates perfectly into the most demanding industrial environments.
Conformity to standards
IEC/EN 62040, IEC/EN 62040-1, IEC/EN 62040-3
AS 62040.1.1, AS 62040.1.2, AS 62040.2, AS 62040.3
CE
RCM (E2376)
Superior
Unrivalled power performance
Best in class & certified performance to optimise usage and Total Cost of Ownership
Advantages
Designed for the most demanding applications
- Designed to protect industrial processes.
- A compact solution with isolation transformer and integrated batteries.
- Robust enclosure (2 mm thick heavy steel structure).
- Floor anchoring (to prevent tilting).
- Standard IP31 protection degree.
- Dust and water splash resistant enclosure (IP52) with easy replaceable dust filters (option).
- Operation at temperature up to 50 °C.
- Wide input voltage tolerance from -40 % up to +20 % of nominal voltage.
- Double EMC immunity compared to UPS international standard IEC 62040-2.
- Double overvoltage protection.
Process continuity
- Frontal access for input/output cabling, spares replacement and preventative maintenance.
- Scalable power and high availability (using redundancy), with the facility to parallel up to 6 units.
Easy integration into industrial networks
- Input power factor - 0.99 and input current harmonic distortion < 3% thanks to IGBT rectifier.
- Compatible with Open Vented Lead Acid, Valve Regulated Lead Acid (VRLA) and Nickel Cadmium batteries.
- User-friendly multilingual interface with graphic display.
- Flexible communication boards for every industrial communication need: dry contacts, MODBUS, PROFIBUS, etc.
- Fully compatible with generator sets.
- K-rated galvanic isolation transformer embedded.
- Adaptation to typical industrial voltages (input and output).
Applications
- Infrastructure & Transport - Power for railway signaling
- Industry - Power availability for industrial process
Technical data
| Sn [kVA] | 10 | 15 | 20 | 30 | 40 | 60 | 80 |
| Pn [kW] - 3/1 | 9 | 13,5 | 18 | 27 | 32 | 48 | - |
| Pn [kW] - 3/3 | 9 | 13,5 | 18 | 27 | 36 | 48 | 64 |
| Parallel configuration(1) | up to 6 units | ||||||
| Input | |||||||
|---|---|---|---|---|---|---|---|
| Model | 10 | 15 | 20 | 30 | 40 | 60 | 80 |
| Rated voltage | 400V | ||||||
| Voltage tolerance | ±20%(2) (up to -40% @ 50% of rated power) | ||||||
| Rated frequency | 50/60Hz | ||||||
| Frequency tolerance | ±10% | ||||||
| Power factor/THDI(3) | 0.99/<3% | ||||||
| Output | |||||||
|---|---|---|---|---|---|---|---|
| Model | 10 | 15 | 20 | 30 | 40 | 60 | 80 |
| Rated voltage | 1ph + N: 230V (can be configured 220/240V) 3ph + N: 400V (380/415V configurable) |
||||||
| Voltage tolerance | ±1% | ||||||
| Rated frequency | 50/60Hz | ||||||
| Frequency tolerance | ±2% (configurable from 1% to 8% with generating set) | ||||||
| Total output voltage distortion - linear load | <1% | ||||||
| Total output voltage distortion - non-linear load | <5% | ||||||
| Overload(2) | 125% for 10 minutes, 150% for 1 minute(2) | ||||||
| Crest factor | 3:1 (complying with IEC 62040-3) | ||||||
| Bypass | |||||||
|---|---|---|---|---|---|---|---|
| Model | 10 | 15 | 20 | 30 | 40 | 60 | 80 |
| Rated voltage | 1ph + N: 230V, 3ph + N: 400V | ||||||
| Voltage tolerance | ±15% (configurable from 10% to 20% with generating set) | ||||||
| Rated frequency | 50/60Hz | ||||||
| Frequency tolerance | ±2% (configurable from 1% to 8% with generating set) | ||||||
| Environment | |||||||
|---|---|---|---|---|---|---|---|
| Model | 10 | 15 | 20 | 30 | 40 | 60 | 80 |
| Operating ambient temperature | from 0°C up to +50°C(2) (from 15°C to 25°C for maximum battery life) | ||||||
| Relative humidity | 0%-95% without condensation | ||||||
| Maximum altitude | 1000m without derating (max. 3000m) | ||||||
| Acoustic level at 1m (ISO 3746) |
<52dBA | <55dBA | <65dBA | ||||
| UPS cabinet | |||||||
|---|---|---|---|---|---|---|---|
| Model | 10 | 15 | 20 | 30 | 40 | 60 | 80 |
| Dimensions (3/1) W x D x H (mm) | 600 x 800 x 1400 | 1000 x 835 x 1400 | - | ||||
| Dimensions (3/3) W x D x H (mm) | 600 x 800 x 1400 | 1000 x 835 x 1400 | |||||
| Weight (3/1) (kg) | 230 | 250 | 270 | 330 | 490 | 540 | - |
| Weight (3/3) (kg) | 230 | 250 | 270 | 320 | 370 | 500 | 550 |
| Degree of protection | IP31 and IP52 (according to IEC 60529) | ||||||
| Colours | RAL 7012 | ||||||
| Standards | |||||||
|---|---|---|---|---|---|---|---|
| Model | 10 | 15 | 20 | 30 | 40 | 60 | 80 |
| Safety | IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2 | ||||||
| Type and performance | IEC/EN 62040-2, AS 62040.2 | ||||||
| EMC | IEC/EN 62040-3, AS 62040.3 | ||||||
| Product declaration | CE, RCM (E2376) | ||||||
(1) With transformer on input/bypass side.
(2) Conditions apply.
(3) At source THDV <2% and nominal load.
More technical data on the dedicated sales document.
System
Electrical options
- Long-life batteries.
- External battery cabinet (degree of protection up to IP32).
- External temperature sensor.
- Additional battery chargers.
- Additional transformer.
- Parallel kit.
- Cold start.
- ACS synchronization system.
- Neutral creation kit for mains without neutral.
- Tropicalization and anti-corrosion protection for electrical boards.
Communication
Standard communication features
- Multilanguage graphic display.
- MODBUS RTU.
- Dry-contact interface (configurable voltagefree contacts).
- Ethernet interface for UPS monitoring via WEB pages.
Communication options
- 2 slots for communication options.
- MODBUS RTU RS485 or MODBUS TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software
- IoT gateway for Socomec cloud services and SoLive UPS mobile app.
Socomec services
Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.
Commissioning
Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.
MASTERYS remote commissioning
The guarantee of fast, secure and reliable commissioning - without on-site intervention - but with the same level of quality.
Platinum Warranty
Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.
Training
Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.