Prime, Superior, Ultimate UPS

Discover the UPS System that’s perfect for you- 3 levels of protection designed for the protection of critical applications to keep your business up and running.

PRIME UPS: Trustworthy power

Reliable and cost effective UPS  to assure operational continuity.

SUPERIOR UPS: Unrivalled power performance

Best in class & certified UPS performance to optimise usage and Total Cost of Ownership (TCO).

ULTIMATE UPS: Fault-tolerant power without compromise

Ultimate UPS with fully redundant architecture for maximum availability, minimum MTTR and risk free maintenance.

All  Power Conversion, Availability & Correction

  • NETYS PE

    Practical and cost-effective protection - from 600 to 2000 VA

  • NETYS PR Mini Tower

    Space saving reliable protection - from 1000 to 2000 VA

  • OFYS RT

    Reliable protection for critical equipment - from 1 to 6 kVA

  • ITYS-E

    Affordable and reliable protection - from 1 to 10 kVA

  • ITYS

    Reliable and versatile power protection - from 1 to 10 kVA

  • MASTERYS BC+ FLEX

    A system that fits every space - from 10 to 40 kVA

  • MASTERYS BC+

    Designed for easy integration and use - from 10 to 160 kVA

  • DELPHYS MP Elite+

    Resilient transformer-based power protection - from 80 to 200 kVA

  • DELPHYS BC

    Reliable, simple and ready-to-use power protection - from 200 to 300 kVA