Monitor the lithium-ion battery

There are several advantages to using a lithium-ion battery for UPS applications: smaller footprint, low weight, rapid charging option, and cyclical and calendar-based ageing.

To increase reliability and reduce the consequences of a failure, the lithium-ion battery must be equipped with an integrated interactive control system that ensures accurate and individual cell monitoring.

Reliability
INTERACT
WITH THE BATTERY
Optimisation
MANAGE THE
BATTERY POWER

Prevent any danger with an adequate battery management system

Image
Promesse_12_schem_001_a_gb_1.jpg

It is recommended to use high-performance, proven and safe lithium-ion battery modules. It is also necessary to follow all the module parameters and monitor the internal protection of the cabinets. An interactive management system is required with the UPS to ensure batteries charge and discharge appropriately.

Interact with the UPS

Image
appli_647_b_970-600.jpg

The interaction between the UPS and the battery must ensure the best system reliability and availability. It must ensure adequate control of the lithium-ion battery, prevent irreversible failure due to overload and perform automatic corrective actions in situations that could affect battery performance.

Socomec solution

Li-Ion Battery UPS energy storage system

Li-Ion Battery UPS provides an ultimate backup storage solution based on lithium-ion battery modules for UPS applications. It features an embedded cell-to-cell parameters monitoring and interactive control system enabling high performance in all critical operating conditions.

It works with UPS MODULYS XL 200 - 4800 kVA, MODULYS GP 25 - 600 kVA and DELPHYS GP 160 - 1000 kVA.

The system is a reliable and efficient solution that dynamically adapts the operation of the UPS to the status of the lithium-ion battery.