Prime, Superior, Ultimate UPS

Discover the UPS System that’s perfect for you- 3 levels of protection designed for the protection of critical applications to keep your business up and running.

PRIME UPS: Trustworthy power

Reliable and cost effective UPS  to assure operational continuity.

SUPERIOR UPS: Unrivalled power performance

Best in class & certified UPS performance to optimise usage and Total Cost of Ownership (TCO).

ULTIMATE UPS: Fault-tolerant power without compromise

Ultimate UPS with fully redundant architecture for maximum availability, minimum MTTR and risk free maintenance.

All  Power Conversion, Availability & Correction

  • MODULYS XS

    The ultimate modularity for the most critical environments - from 2.5 to 20 kVA/kW

  • MODULYS RM GP

    Rack-mounted modular UPS system - from 25 to 75 kVA/kW

  • MODULYS GP

    Unique, fully modular and redundant solution - from 25 to 600 kVA/kW

  • New

    MODULYS XL

    The ultimate modularity for the most critical environments - from 200 to 4800 kVA/kW

  • STATYS

    Redundant design for power availability and site maintainability - from 32 to 1800 A