Single Phase UPS

  • New

    NETYS RT-M

    Solution for marine application - from 1000 to 3000 VA

  • NETYS RT

    Single-phase UPS rack/tower - from 1 to 10 kVA

  • NETYS PE

    Practical and cost-effective protection - from 600 to 2000 VA

  • NETYS PR Rack/Tower

    High performance protection on rack or tower - from 1700 to 3300 VA

  • NETYS PR Mini Tower

    Space saving reliable protection - from 1000 to 2000 VA

  • OFYS RT

    Reliable protection for critical equipment - from 1 to 6 kVA

  • ITYS E

    Affordable and reliable protection - from 1 to 10 kVA

  • ITYS

    Reliable and versatile power protection - from 1 to 10 kVA