To guarantee high-reliability electrical protection
BS88, NFC & DIN Fuses reliably cut the power supply in the event of a fault or disruption in the installation. Fuse switches ensure that the electrical circuit is turned off, or that a specific part is isolated during maintenance work.
All
Fuse Protection
FUSERBLOC NFC and DIN front/right-side operation
Fuse combination switches - for industrial fuses up to 1250 A
NFC type aM cylindrical fuses
NFC Industrial fuselinks aM curves - 0.16 to 125Â A
NFC type gG cylindrical fuses
NFC industrial fuselinks gG curves - 0.5 to 125Â A
RM PV
Photovoltaic modular fuse holder - for cylindrical photovoltaic fuses
NFC photovoltaic fuses
gPV cylindrical fuses - 1 to 32Â A
Fuselinks type aM DIN
DIN industrial fuselinks aM curves - 6 to 1250Â A
Fuselinks type gG DIN
DIN industrial fuselinks gG curves - 6 to 1250Â A
DIN Photovoltaic fuses
gPV knife blade fuse - 32 to 600Â A
RM
Fused disconnectors - RM - Non-signalling device - for industrial and ultra-fast cylindrical fuses up to 125 A
RMS
Fused disconnectors - RMS - Device with 1 signalling auxiliary contact (AC) - for industrial and ultra-fast cylindrical fuses up to 125 A
PV fuse bases
Fuse bases for PV applications - For NH gPV fuses from 32 to 600 A, up to 1500 VDC
Fuse bases
Fuse protection - For NH industrial and high-speed fuses from 160 to 2500 A
FUSERBLOC NFC and DIN direct operation
Fuse combination switches - for industrial fuses up to 1250 A
FUSERBLOC BS 88 external front and side operation
Fuse combination switches - for industrial fuses up to 1250 A
FUSERBLOC BS 88 Direct operation
Fuse combination switches - for industrial fuses up to 1250 A
FUSERBLOC and high-speed fuses (uR)
Fuse load break switches - protection of power semiconductors up to 1250A
FUSERBLOC UL
Fuse combination load break switches to UL and CSA standards - 30 to 800Â A
FUSERBLOC in polyester enclosure
Fuse combination load break switch in insulated enclosure - 50 to 160Â A