Strong Points
Function
OFYS RT is a single-phase UPS range designed to protect professional IT infrastructures, ensuring cost competitive solutions.
Conformity to standards
IEC 62040-1
IEC 62040-2
IEC 62040-3
Prime
Trustworthy power
Reliable and cost effective protection to assure operational continuity
Advantages
Fast and easy installation
- No configuration needed on first startup.
- Compact footprint (2U/89 mm) for installation in rack cabinets.
- Space saving and flexible “tower-to-rack” conversion mode.
- Easy connections to the applications via IEC 320 sockets or terminals.
Easy to use
- Clear and uncluttered LCD interface with buzzers that immediately indicates the operating status of the UPS, even for less specialist users.
- The communication package provides connection via USB, with optional drycontact card and SNMP interfaces.
Reliable power protection
- Double conversion technology guarantees voltage and frequency stability whatever the mains condition.
- Wide tolerance of the input voltage limits the number of switchovers to battery mode, prolonging the battery life.
- In the event of a power failure, the service continuity is guaranteed by the inverter powered by rechargeable batteries.
- The automatic bypass takes over immediately in the event of overloads or faults, ensuring continuous power supply to the loads.
Applications
Please check with your local salespeople if the product is available in your country.
Technical data
| Model | U1000 | U2000 | U3000 | U6000 |
| Sn | 1000 VA | 2000 VA | 3000 VA | 6000 VA |
| Pn | 900 W | 1800 W | 2700 W | 6000 W |
| Input/output | 1/1 | |||
| Architecture | on-line double conversion VFI with input PFC and automatic bypass | |||
| Input | ||||
|---|---|---|---|---|
| Model | U1000 | U2000 | U3000 | U6000 |
| Rated voltage | 208/220/230/240 V | |||
| Voltage tolerance | 180÷280 VAC (100% load); 120÷300 VAC (50% load) |
176÷300 VAC ± 3% (100% load); 110÷300 VAC ± 3% (50% load) |
||
| Frequency | 50/60 Hz with automatic selection | |||
| Mains connection | IEC 320 (10 A) | IEC 320 (16 A) | terminals | |
| Output | ||||
|---|---|---|---|---|
| Model | U1000 | U2000 | U3000 | U6000 |
| Rated voltage | 208/220/230/240 V | |||
| Frequency | 50/60 Hz ± 8 % (± 0.1% in battery mode) | |||
| Overload capability | <105% continuously; <130% for 30 sec; <150% for 3 sec; >150% immediate off | <110% for 10min; <130% for 1 min; >130% for 1 sec | ||
| Connections | 6 x IEC 320 (10 A) | 6 x IEC 320 (10 A) 1 x IEC 320 (16 A) |
terminals | |
| Communication | ||||
|---|---|---|---|---|
| Model | U1000 | U2000 | U3000 | U6000 |
| Interfaces | RS232 - USB | |||
| Local communication software | Local View | |||
| Environment | ||||
|---|---|---|---|---|
| Model | U1000 | U2000 | U3000 | U6000 |
| Operating ambient temperature | from 0 °C to +40 °C (from 15 °C to 25 °C for optimal battery life) | |||
| Storage temperature | from -15 °C to +50 °C (from 15 °C to 25 °C for optimal battery life) | |||
| Relative humidity | 20-90% non-condensing | 0 - 95% non-condensing | ||
| Noise level | < 50 dB | < 55 dB | ||
| UPS Cabinet | ||||
|---|---|---|---|---|
| Model | U1000 | U2000 | U3000 | U6000 |
| Dimensions W x D x H | 438 x 310 x 89 mm | 438 x 410 x 89 mm | 438 x 630 x 89 mm | 438 x 600 x 89 mm |
| Weight | 10.8 kg | 18.2 kg | 29.3 kg | 17 kg |
| EBM - External Battery Module | |||||
|---|---|---|---|---|---|
| Model | U1000 | U2000 | U3000 | U6000 | |
| Module | - | OFYS-RT-B192V2U (1) | OFYS-RT-B240V3U | ||
| Dimensions W x D x H | - | 438 x 688 x 89 mm | 438 x 600 x 133 mm | ||
| Weight | - | 48 kg | 63 kg | ||
| Standards | ||||
|---|---|---|---|---|
| Model | U1000 | U2000 | U3000 | U6000 |
| Safety | EN 62040-1 | |||
| EMC | EN 62040-2 | |||
| Performance | EN 62040-3 | |||
| Product certification | CE; RCM (E2376) | |||
(1) @80% of rated load.
System
Electrical options
- Rail kit.
- Hot-swap manual bypass (MBP-1U-IEC).
Communication
Standard communication features
- 1 slot for communication options.
- LOCAL VIEW software for local UPS monitoring and shutdown for Windows, Linux and MAC Osx.
- LCD interface for UPS monitoring.
Communication options
- Relay board card for UPS remote diagnostic.
- WEB/SNMP interface for UPS monitoring and management.