Power Quality, Monitoring and Metering COUNTIS M0x Active energy meters for OEM - single-phase - direct 45 A COUNTIS E1x Active energy meters - single-phase - direct 80 A COUNTIS M1x Active energy meters - single-phase - direct 100 A COUNTIS E2x Active energy meters - three-phase - direct 80 A COUNTIS M3x Active energy meters for OEM - three-phase - direct 100 A COUNTIS E3x Active energy meters - three-phase - direct 100 A COUNTIS M4x Active energy meters for OEM - three-phase - up to 10000 A via CT COUNTIS E4x Active energy meters - three-phase - connection to current transformers up to 12000 A COUNTIS ECix Multifluid pulse concentrator TE sensors Solid-core current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B TR sensors Split-core AC current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B iTR sensors Split-core AC current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B TF sensors Flexible TF current sensors - used with DIRIS Digiware, DIRIS A-40 and DIRIS B DC solid-core sensors DC current sensors - used with DIRIS Digiware DC DC split-core sensors DC current sensors - used with DIRIS Digiware DC MULTIS L Digital panel meter - up to 6000 A MULTIS M-18 Digital multifunction power meter - up to 10000A via CT TCBT current transformer High precision CT - 100 to 2000 A Pagination ‹ ‹ Previous 1 2 3 4 5 › Next ›