Function

The DC current sensors measure the DC load currents of an electrical installation and transmit information to the ldc measurement modules via a connection cable with RJ12 module side and Molex sensor side.
The range comprises solid-core and split-core sensors ranging from 50 to 5000 A in various sizes enabling use for new or existing electrical installations.
Up to 3 distinct DC sensors can be connected to the same DIRIS Digiware Idc module..

Conformity to standards

IEC 61010-1
UL

References

DC split-core sensors is available in 10 versions

Advantages

Plug & Play

- A quick RJ12 connection makes wiring easy and reliable and prevents wiring errors.
- Fast configuration of the sensor's rating.

Flexible

A complete range of split-core sensors from 50 to 2000 A designed for new or existing electrical installations

Installation

- Easy to install.
- Ideal for installations with limited space available.
- Just 2 different sensor models cover a wide measurement range.
- Colour-coded cables for ease of identification, and to prevent wiring errors.

Applications

  • Infrastructure & Transport - Power for EV charging

Documentation

  • PDF
    DC current sensors Associated with DIRIS Digiware DC
    Select
  • PDF
    DC current sensors - Associated with DIRIS Digiware DC
    Select
  • PDF
    Measurement and monitoring system for DC electrical installations
    Select
  • PDF
    Power monitoring system DIRIS Digiware AC
    Select
  • PDF
    DC Current Sensor Split & Solid core_UE declaration
    Select
  • DC SPLIT CORE 50A CAD 48290750
  • DC SPLIT CORE 800A CAD 48290756

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!