Function

TF flexible current sensors measure the load currents of an electrical system and send the data to meters and PMDs via an RJ12 plug-and-play output. Thanks to a wide measurement range, TF current sensors cover the full current range of 150 to 6000 A with 7 references. TF flexible current sensors can be used with DIRIS Digiware, DIRIS A-40 DIRIS B, and ISOM Digiware F-60 via a quick RJ12 connection.

Conformity to standards

IEC 61557-12
ISO 14025
- UL

References

TF sensors is available in 6 versions

Item Model Opening Rated current [A] Secondary rated current Select
48290573 TF 40 400 RJ12
48290576 TF 200 4000 RJ12
48290574 TF 80 600 RJ12
48290575 TF 120 2000 RJ12
48290577 TF 300 6000 RJ12
48290578 TF 600 6000 RJ12

Advantages

Plug & Play

- A quick RJ12 connection makes wiring easy and reliable and prevents wiring errors. This also allows automatic detection of the sensor type and rating/transformation ratio.
- The sensors can be installed in both directions.

Accuracy according to IEC 61557-12

- Class 0.5 for the overall measurement chain (PMD + TF current sensors) from 2 to 120% of nominal current In.
- Accuracy is guaranteed regardless of the position of the conductor in the loop.

Secure locking

The locking system prevents loop opening and guarantees sensor function and accuracy even in harsh environments.

Installation

The TF flexible current sensor range has been specially designed for existing installations with major integration constraints or high-intensity currents.

Simplified installation

- The TF sensor electronics are built in to the RJ12 cable for quick and easy installation (no need for DIN-rail mounting) inside electrical panels.
- The integrator is self-powered by the PMD via the RJ12 cable and does not need an external power supply.

Documentation

  • PDF
    TF sensors - Flexible current sensors
    Select
  • PDF
    Power monitoring system DIRIS Digiware AC
    Select
  • PDF
    TF sensors Flexible TF current sensors
    Select
  • PDF
    DIRIS B-10L Multifunction Meter_UE declaration
    Select
  • PDF
    DIRIS A-100_A-200 Power quality meter
    Select
  • PDF
    TF sensors - Flexible current sensors
    Select
  • PDF
    TF sensors - Flexible current sensors
    Select
  • PDF
    DIRIS B Multifunction Meter PMD_UK declaration
    Select
  • PDF
    DIRIS A-x0 Multifunction Meter PMD_UK declaration
    Select
  • PDF
    DIRIS DIGIWARE AC Module_UK declaration
    Select
  • PDF
    TE, TR, iTR, TF,TR-W_UL certificate
    Select
  • TF-80 150-600A CAD 48290574
  • TF-300 1600-6000A CAD 48290577
  • TF-600 1600-6000A CAD 48290578
  • TF-40 100-400A CAD 48290573
  • TF-120 500-2000A CAD 48290575
  • TF-200 600-4000A CAD 48290576
  • PDF
    TF - Rogowski Flexible current sensors
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!