Strong Points
Function
The split-core current sensors in the iTR ranges enable the current on an electrical installation to be measured. Used with a PMD from the DIRIS Digiware, DIRIS A-40, DIRIS B-10 or B-30 range, they make it possible to perform accurate measurements between 25 and 600 A, and provide access to an overall accuracy class. The RJ12 connection system makes it easier to connect it all up, and the integrated intelligence prevents any configuration errors.
The sensors in the iTR range revolutionise the world of measurement and provide access to VirtualMonitor equipment monitoring technologies and to AutoCorrect automatic configuration.
Conformity to standards
- IEC 61557-12
ISO 14025
UL
Advantages
Smart sensors
- Sensors with an extended operational range.
- Automatic detection of rating.
- Secure disconnection on load.
- Quick connection via RJ12 and identification of cable by colour code.
Accurate
Measurement accuracy of Class 0.5 according to standard IEC 61557-12 guaranteed for the overall measurement chain from 2 to 120% of nominal current.
VirtualMonitor technology
VirtualMonitor provides monitoring of protection devices:
- Across the entire electrical installation.
- Remotely and in real time.
- Without additional hardware or wiring.
AutoCorrect technology
AutoCorrect guarantees that your measurement system is working correctly:
- Automatic wiring control (voltage/current/phase association).
- Correction of errors.