Strong Points
Function
The COUNTIS E2x is a modular energy meter displaying the energy (kWh, kVArh and kVA) and other measurements directly on its backlit LCD display. It is designed for three-phase networks and allows a direct connection of up to 80 A.
References
Item | Model | Application | Type | Communication protocols | Communication ports | Select |
---|---|---|---|---|---|---|
48503003 | E20 | Metering | 3PH up to 63A | |||
48503004 | E21 | Metering | 3PH up to 63A, double-tariff | |||
48503049 | E22 | Metering | 3PH up to 80A, MID, double-tariff | |||
48503050 | E23 | Metering | 3PH up to 80A | MODBUS | ||
48503051 | E24 | Metering | 3PH up to 80A, MID | MODBUS | ||
48503052 | E25 | Metering | 3PH up to 80A | M-BUS | ||
48503053 | E26 | Metering | 3PH up to 80A, MID | M-BUS | ||
48503054 | E27 | Metering | 3PH up to 80A | Ethernet | ||
48503055 | E28 | Metering | 3PH up to 80A, MID | Ethernet | ||
48503062 | E21 | Metering | 3PH up to 80A, double-tariff |
Advantages
RS485 (MODBUS) communication, M-Bus, Ethernet or pulse outputs
To easily centralise your consumption, COUNTIS E2x devices have one pulse output or one RS485 (MODBUS), M-BUS or an Ethernet Modbus TCP communication output. With RS485 and Ethernet communication models, you can configure your meters remotely.
Multi-tariff
Lets you assign different time slots (every hour, dip times) or different sources (normal, back-up) to your energy readings to monitor your energy consumption in more detail.
B+D module MID-certified
COUNTIS E units comply with the MID directive to guarantee accuracy and reliability when metering, compulsory for energy billing applications. "Module B+D" certification guarantees that the design and manufacturing process of products are approved by an accredited laboratory.
Applications
- Data center - Power for busway and tap-off
- Infrastructure & Transport - Power for EV charging
- Building - Energy storage behind the meter