Function

The COUNTIS M4x meters are modular energy meters designed for three-phases metering with connection via CT and are suitable for applications up to 10000 A for machine manufacturers (Bulk packaging). They can directly display both active (kWh) and reactive energy (kvarh) on a backlit LCD screen.
With multifunction monitoring and compact size in 4 modules width, they support RS485 MODBUS RTU or MBUS communication and are suited for both commercial or industrial power distribution systems.
COUNTIS M44 and M46 have MID certification.

Conformity to standards

IEC 62053-22
IEC 62053-23
EN50470-1
EN50470-3

References

COUNTIS M4x is available in X versions

Item Model Application Type Communication protocols Select
48C03021 M43 Metering 3PH CT/5A MODBUS

Advantages

Communication and pulse outputs

- RS485 communication (MODBUS RTU) or MBUS communication.
- Energy values can be remotely transmitted via the communication output (computer, BMS...) to a system for billing analysis, energy savings or energy cost management.
- 2 available pulse outputs : one with configurable pulse weight and duration, the second with fixed 3200 Wh/imp.

Multi-parameters measurement and load acquisition

Remote collection of multiple electrical parameters through communication: I, U, V, P, Q, S, PF, THD, demand, energies.

Compact

4 modules width only.

MID Module B+D certified

COUNTIS M units comply with the MID directive to guarantee accuracy and reliability when metering, compulsory for energy billing applications. “Module B+D” certification guarantees that the design and manufacturing process of products are approved by an accredited laboratory.

Extended temperature range

Operating temperature from -40 up to +70°C without degrading any functions of the meter.

Bulk packaging

The packaging and accessories of these meters are optimised for high quantities requirements :
- Unboxing and integration are quicker.
- Packaged with large quantities to simplify ordering and shipping process.

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!