Strong Points
Function
The MULTIS L is a panel mounted digital meter displaying multi-measurement and energy values directly on its large backlit LCD display. It is designed for use on three-phase or single-phase networks with connection via CT and is suitable for applications of up to 6000 A. The product can be configured by the user via the keypad and the display.
Conformity to standards
IEC 62053-21 Class 1, IEC 62053-23 Class 2
Advantages
Easy to use
Thanks to its large backlit LCD display and its multiple viewing screens with direct pushbutton access, MULTIS L50 units provide clear readings and are easy to use. They show a number of multi-measurement and metering values.
Advanced functionalities
The MULTIS L offers input/output functions as standard and has a pulse output or RS485 MODBUS communication output.