Strong Points
Function
The DC current sensors measure the DC load currents of an electrical installation and transmit information to the ldc measurement modules via a connection cable with RJ12 module side and Molex sensor side.
The range comprises solid-core and split-core sensors ranging from 50 to 5000 A in various sizes enabling use for new or existing electrical installations.
Up to 3 distinct DC sensors can be connected to the same DIRIS Digiware Idc module.
Conformity to standards
IEC 61010-1
UL
References
DC solid-core sensors is available in 13 versions
| Item | Model | Opening | Rated current [A] | Secondary rated current | Select |
|---|---|---|---|---|---|
| 48290700 | DC | 10x20 | 50 | Molex | |
| 48290701 | DC | 10x20 | 100 | Molex | |
| 48290702 | DC | 10x20 | 200 | Molex | |
| 48290703 | DC | 10x20 | 300 | Molex | |
| 48290704 | DC | 10x20 | 400 | Molex | |
| 48290705 | DC | 10x20 | 500 | Molex | |
| 48290706 | DC | 10x20 | 600 | Molex | |
| 48290707 | DC | 21x64 | 850 | Molex | |
| 48290708 | DC | 21x64 | 1000 | Molex | |
| 48290709 | DC | 21x64 | 1500 | Molex | |
| 48290710 | DC | 21x64 | 2000 | Molex | |
| 48290711 | DC | 21x64 | 2500 | Molex | |
| 48290712 | DC | 21x64 | 5000 | Molex |
Advantages
Plug & Play
- A quick RJ12 connection makes wiring easy and reliable and prevents wiring errors.
- Fast configuration of the sensor's rating.
Flexible
A complete range of solid-core sensors from 50 to 5000 A designed for new or existing electrical installations.
Installation
- Easy to install.
- Ideal for installations with limited space available.
- Just 2 different sensor models cover a wide measurement range.
- Colour-coded cables for ease of identification, and to prevent wiring errors.
Applications
- Infrastructure & Transport - Power for EV charging