Strong Points
Function
The COUNTIS E1x is a modular energy meter displaying the energy (kWh, kVArh and kVA) and other measurements directly on its backlit LCD display. It is designed for single-phase load metering and is used for direct connections of up to 80 A.
References
Item | Model | Application | Type | Communication protocols | Communication ports | Select |
---|---|---|---|---|---|---|
48503000 | E10 | Metering | 1PH up to 63A | |||
48503001 | E11 | Metering | 1PH up to 63A, double-tariff | |||
48503002 | E12 | Metering | 1PH up to 63A, MID | |||
48503043 | E13 | Metering | 1PH up to 80A | MODBUS | ||
48503044 | E14 | Metering | 1PH up to 80A, MID | MODBUS | ||
48503045 | E15 | Metering | 1PH up to 80A | M-BUS | ||
48503046 | E16 | Metering | 1PH up to 80A, MID | M-BUS | ||
48503047 | E17 | Metering | 1PH up to 80A | Ethernet | ||
48503048 | E18 | Metering | 1PH up to 80A, MID | Ethernet | ||
48503060 | E11 | Metering | 1PH up to 80A, double-tariff | |||
48503061 | E12 | Metering | 1PH up to 80A, MID, double-tariff |
Advantages
RS485 (MODBUS) communication, M-Bus, Ethernet or pulse outputs
To easily centralise your consumption, COUNTIS E1x devices have either one pulse output, one RS485 communication output (MODBUS), M-Bus or Ethernet Modbus TCP. With RS485 and Ethernet communication models, you can configure your meters remotely.
Multi-tariff
Lets you assign different time slots (every hour, dip times) or different sources (normal, back-up) to your energy readings to monitor your energy consumption in more detail.
B+D module MID-certified
COUNTIS E units comply with the MID directive to guarantee accuracy and reliability when metering, compulsory for energy billing applications. "Module B+D" certification guarantees that the design and manufacturing process of products are approved by an accredited laboratory.
Applications
- Data center - Power for busway and tap-off
- Infrastructure & Transport - Power for EV charging
- Building - Energy storage behind the meter