Function

The split-core current sensors in the TR ranges enable the current on an electrical installation to be measured. Used with a PMD from the DIRIS Digiware, DIRIS A-40, DIRIS B-10 or B-30 range, they make it possible to perform accurate measurements between 25 and 600 A, and provide access to an overall accuracy class. The RJ12 connection system makes it easier to connect it all up, and the integrated intelligence prevents any configuration errors.

Conformity to standards

IEC 61557-12
ISO 14025
UL

References

TR sensors is available in 4 versions

Item Model Opening Rated current [A] Secondary rated current Select
48290555 TR 10 63 RJ12
48290556 TR 14 160 RJ12
48290557 TR 21 250 RJ12
48290558 TR 32 600 RJ12

Advantages

Smart sensors

- Sensors with an extended operational range.
- Automatic detection of rating.
- Secure disconnection on load.
- Quick connection via RJ12 and identification of cable by colour code.

Accurate

Measurement accuracy of Class 0.5 according to standard IEC 61557-12 guaranteed for the overall measurement chain from 2 to 120% of nominal current.

Documentation

  • PDF
    Power monitoring system DIRIS Digiware AC
    Select
  • PDF
    TR_iTR sensors - Split-core AC current sensors
    Select
  • PDF
    DIRIS B-10L Multifunction Meter_UE declaration
    Select
  • PDF
    TR _ iTR sensors - Split-core AC current sensors
    Select
  • PDF
    TR sensors - Split-core current sensors
    Select
  • PDF
    DIRIS A-100_A-200 Power quality meter
    Select
  • PDF
    DIRIS B Multifunction Meter PMD_UK declaration
    Select
  • PDF
    DIRIS A-x0 Multifunction Meter PMD_UK declaration
    Select
  • PDF
    DIRIS DIGIWARE AC Module_UK declaration
    Select
  • PDF
    TE, TR, iTR, TF,TR-W_UL certificate
    Select
  • PDF
    TR Range
    Select
  • PDF
    TR Current sensors
    Select
  • SPLIT CORE CT TR-10 25-63A CAD 48290555
  • SPLIT CORE CT TR-14 40-160A CAD 48290556
  • SPLIT CORE CT TR-21 63-250A CAD 48290557
  • SPLIT CORE CT TR-32 160-600A CAD 48290558

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!