Strong Points
Function
TE smart current sensors measure the load currents of an electrical system and send the data to meters and measurement hubs via an RJ12 plug-and-play output. Thanks to a wide measurement range, TE current sensors cover the full current range of 5 to 2000 A, with 7 references. TE solid current sensors can be connected to DIRIS Digiware, DIRIS A-40 and DIRIS B via a rapid RJ12 connection.
Numerous accessories are available to aid the installation of sensors in any type of cabinet.
Advantages
Plug & Play
- A rapid RJ12 connection makes wiring easy and reliable and prevents wiring errors. This also allows automatic detection of the sensor type and rating/transformation ratio.
- The sensors can be installed in both directions.
Accuracy as per standard IEC 61557-12
Class 0.5 for the global measuring chain (measurement hub + TE current sensors) from 2 to 120% of the nominal current In.
Installation
The TE closed sensor range is specially designed for new installations, being totally in tune with protection units.