Strong Points
Function
The SOCOMEC COUNTIS M1x meters are modular electrical energy meters which can display active energy(kWh) and other data on an LCD screen.
Conformity to standards
IEC 62052-11
IEC 62053-21
IEC 62053-23
References
COUNTIS M1x is available in X versions
Item | Model | Application | Type | Communication protocols | Select |
---|---|---|---|---|---|
48C03019 | M13 | Metering | 1PH up to 100A | MODBUS |
Advantages
Compact
Compact size, two modules.
Communication
- RS485 communication (MODBUS).
- Energy values can be remotely transmitted via the communication output to a (PC/BMS/etc.) system for billing analysis, energy saving or energy cost management.