Function

MODULYS XL is an ultra-modular UPS built on 200 kW power modules. Each unit can be scaled up to 1200 kW, with up to 4 units operating in parallel. It ensures continuous online protection while allowing safe, rapid expansion and straightforward lifecycle management.

Conformity to standards

IEC/EN 62040-1, IEC/EN 62040-2,
IEC/EN 62040-3, IEC/EN 62040-4
CE
EAC

Ultimate
Fault-tolerant power without compromise

Fully redundant architecture for maximum availability, minimum MTTR and risk free maintenance.

Advantages

Flexible power and scalability

- Built from three standard functional blocks (Power HUB, Power SLOT and Power MODULE): a simple and robust foundation for any UPS configuration.
- Standardised yet flexible: these repeatable elements can be arranged to meet specific architectural layouts and power requirements.
- Scalable structure: the number of empty Power SLOTs can be adjusted to match redundancy or capacity needs, enabling growth without redesigning the system.
- Customisable without complexity: configurations are adapted through standard components — no bespoke engineering required.

Reliable by design

Designed with a clear focus on reliability, its architecture and features minimise risk and support continuous operation throughout the system’s lifecycle.
- Distributed control of modules to eliminate every single point of failure.
- Galvanic separation of power modules to prevent failures from cascading

Unique hot-swappable process for minimum MTTR

The system allows for the safe and simple replacement or addition of modules directly on-site: risk-free, no technical expertise required and no interruption to the load.
- Automatic alignment of firmware for optimal MTTR.
- Self-setting and built-in self-test functions to minimise complex manual configurations.
- System firmware can be updated automatically in online mode, avoiding manual bypass operations and further reducing risks.

Maintenance made easy

- Full-frontal access simplifies maintenance.
- Power slots with pre-engineered built-in bus bars for quick, easy and clean interconnections.
- The power slots set up during the installation stage are ready for future hot plug-in power modules.
- Safe and easy power module handling.
- Full system heat-run test capability during commissioning without the need for an external load bench.

Applications

Technical data

UPS Unit
Power Module rated power 200kVA/kW
Unit rated power 200 to 1200kVA/kW
Number of Power Modules 1 to 6
Number of Power Slots 1 to 6
Number of Units per System up to 4 units in parallel
Redundant configuration N+x

 

Rectifier input
Voltage 400V 3ph (200 to 480V(1))
Frequency 50/60Hz ±5Hz
Power factor/THDI >0.99/<2.5%(2)

 

Output
Power factor 1 (according to IEC/EN 62040-3)
Voltage 400V 3ph+N (380/415V configurable)
Frequency 50/60Hz (configurable) ±0.01Hz - free-running
Voltage distortion (Ph/Ph) ThdU ≤1.5% (linear load)

 

Bypass
Voltage rated output voltage ±15% (configurable)
Frequency rated output frequency ±5Hz (configurable for Genset compatibility)

 

Power hub
Dimensions W x D x H (mm) 1200 x 975 x 2120
Weight (kg) 750

 

Power slot
Dimensions W x D x H (mm) 550 x 975 x 2120
Weight (kg) 130

 

Power module
Dimensions W x D x H (mm) 500 x 950 x 1940
Weight (kg) 450
Type Hot plug-in / Hot-swappable
MTBF 1,000,000hrs
Online efficiency (double conversion mode) up to 97%

 

Environment
Operating ambient temperature from 0°C to +40°C
Relative humidity 0-95% without condensation
Maximum altitude 1000m without derating
Acoustic level at 1m <75dBA
Short-circuit withstanding (Icw) 100kA - Symmetrical

 

Standards
Safety IEC/EN 62040-1
EMC IEC/EN 62040-2
Performance IEC/EN 62040-3
Environmental IEC/EN 62040-4
Product declaration CE, EAC

 

(1) Conditions apply.
(2) At full rated voltage; with input THDV <1%.

Associated services

Power module as a spare

Power module as a spare for MODULYS XL

Predictive maintenance

of consumables on MODULYS XL

System

Electrical options

- Input, output and maintenance bypass switches.
- 3-wire bypass and output distribution kit.
- PEN kit for TN-C grounding system.
- 4-wire rectifier (neutral connection kit).
- Shared batteries (1, 2 or 3 per unit).
- Enhanced battery charger.
- Battery tripping kit.
- Unit parallelisation kit.
- Redundant electronic power supplies.
- BCR (Battery Capacity Re-injection).
- ACS synchronisation system.
- Cold start.
- Top roof.

Communication

Standard communication features

- User-friendly 7” touch-screen multilingual colour graphic display.
- Power Slot tricolour LED indicating Power Module status.
- 3 slots for communication options.
- USB port to download UPS reports and log files.
- Ethernet port for service purposes.

Communication options

- Dry-contact interface (configurable, voltage-free contacts).
- MODBUS RTU RS485 or MODBUS TCP.
- PROFIBUS / PROFINET gateway.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services and the SoLive UPS mobile app.
- Remote touch-screen panel.
- Additional Com-slot extension.

Environmental data

Sustainable advantages - Potential for up to 84.8% recyclability
- Manufactured in line with ISO 14001 and ISO 50001 certification
- Predictive maintenance to extend product longevity
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Platinum Warranty

Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Power module as a spare

In the event of a breakdown or during maintenance, a spare power module already present on your site ensures continuity of your activity.

Learn more

Training

Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.

Learn more

SoLink remote monitoring

Reduce your contingencies with 24/7 monitoring of your critical equipment by Socomec experts.

Learn more

SoLive Pro performance monitoring

Simply and securely view real-time data from your SUNSYS energy storage systems.

Learn more

SoLive remote monitoring

Keep control of your Socomec equipment with a free real-time monitoring mobile app.

Learn more

SoData data monitoring

Easily access raw data from Socomec connected products on the cloud.

Learn more

Remote troubleshooting

Our experts troubleshoot your UPS remotely via reliable, secure diagnostics.

Learn more

Documentation

  • PDF
    MODULYS XL
    Select
  • PDF
    Smart conversion mode - Brochure
    Select
  • PDF
    Optional service for maintenance contract Predictive maintenance of consumables on DELPHYS XL and MODULYS XL
    Select
  • PDF
    MODULYS XL The ultimate modularity for the most critical environments from 200 to 4800 kVA_kW
    Select
  • VIRTUAL JNC : Shutdown Agent Software (SD-Agent) for NUTANIX Infrastructure
  • BACNET Interface
  • NET VISION 7 : UPS WEB/SNMP Ethernet Card - IoT gateway
  • REMOTE VIEW Pro : SW for UPS and STS Multi-site Supervision

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!

Associated products