Function

The MODULYS GP is an ultra-modular UPS engineered to outperform market reliability by up to 200 kW. With a MTBF of 1,000,000 hours, application restoration in just 2 minutes, and unparalleled flexibility, it ensures long-term protection and optimal TCO.

Conformity to standards

EN/IEC 62040-1
AS 62040-1 EN/IEC 62040-2
AS 62040-2 IECEE CB Scheme EN/IEC 62040-3
AS 62040-3

Ultimate
Fault-tolerant power without compromise

Fully redundant architecture for maximum availability, minimum MTTR and risk free maintenance.

Advantages

Reliability 4x above the market

Power module:
- MTBF in excess of 1,000,000 hours, certified by an independent third party.
- Galvanic separation, both upstream and downstream.
- Fault isolation.
No single point of failure:
- Totally independent power module.
- No centralised parallel control.
- Seismic resistance, certified by an independent third party.

Application recovery in 2 minutes

Ultra-modular design:
- Hot-swappable power modules, auxiliary mains bypass and electronic boards.
- Electronics-free cabinet, eliminating any risk of failure.
- Full front access for ease of maintenance.
- Automatic self-configuration, firmware alignment and self-testing - no manual intervention required.
Unique to the market and risk-free process - third party certified:
- Safe operation at every stage.
- Off-powered connection to ensure zero electrical arcing.

Limitless flexibility to meet your needs

Effortless customisation:
- Pre-engineered and pre-tested components designed to address any customer any on-site customer requirements.
Complete flexibility:
- Configurable short-circuit withstand through a plug-in bypass module.
- Versatile cabling options: top, bottom, or mixed top/bottom.
- Grounding systems: TN-S, TN-C, IT, TT.
- Multiple energy storage technologies supported: VRLA, Li-Ion, Ni-Cd.

Built to last as long as your application

Forever Young concept ensures long-term investment and sustainability:
- Guaranteed compatibility for more than 20 years.
- Ongoing access to spare parts and dedicated technical support.
- Extend UPS lifespan by swapping aged components during operation - with no system shutdown.
- Modernise the UPS (e.g. with future super high-efficiency power modules) through simple swaps, without changing the entire system or installation.

Technical data

UPS system
Power [Sn] 25 to 200kVA 25 to 400kVA 25 to 600kVA
Power [Pn] 25 to 200kW 25 to 400kW 25 to 600kW
Number of power modules 1 to 8 1 to 16 1 to 24
Input / output 3/3
Redundant configuration N+x

 

Input
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Voltage 400V 3ph (340V to 480V)
Frequency 50/60Hz ±10%
Power factor/THDI >0.99/<1,5%

 

Output
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Power factor 1 (according to IEC/EN 62040-3)
Voltage 380/400/415V ±1% 3ph+N
Frequency 50/60Hz ±0.1%
Voltage distortion <1% (linear load), <3% (non-linear load according lEC 62040-3) 
Short-circuit current up to 3 x In  
Overload 125% for 10 minutes, 150% for 1 minute
Crest factor 3:1

 

Bypass
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Voltage rated output voltage ±15% (configurable with from 10% to 20%)
Frequency 50/60Hz ±2% (configurable for GenSet compatibility)

 

Efficiency (TÜV SÜD verified)
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Online double conversion mode up to 96.5%

 

Environment
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Ambient temperature 0°C to 40°C (15 to 25°C for maximum battery life)
Relative humidity 0 to 95% without condensation  
Maximum altitude 1000m without derating (3000m max)
Acoustic level at 1m <55dBA

 

System Cabinet
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Width (mm) 600  2 x 600 (combinable system) 3 x 600 (combinable system)
2010 (fully integrated solution) 2610 (fully integrated solution)
Depth (mm) 890
Height (mm) 1975
Weight (empty cabinet) (kg) 210 2 x 210 (combinable system) 3 x 210 (combinable system)
780 (fully integrated solution) 1010 (fully integrated solution)
Degree of protection IP20

 

Standards
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Safety IEC/EN 62040-1, AS 62040.1.1, AS 62040.1.2
EMC IEC/EN 62040-2 Class C2, AS 62040.2
Performance VFI-SS-111, IEC/EN 62040-3, AS 62040.3
Seismic compliance Uniform Building Code UBC:1997, IEC 60068-2-57:2013
Environmental IEC/EN 62040-4
Product certification CE, RCM (E2376)

 

Power module
Model 25 to 200kVA 25 to 400kVA 25 to 600kVA
Height 3U
Weight (kg) 34
Type Hot plug-in / Hot-swappable
MTBF >1000000 hours (calculated and verified)

 

System

Electrical options

- ACS synchronisation system.
- Internal backfeed isolation device.
- PEN kit for TN-C grounding system.
- Connection kit for common mains.
Environment adaptation options:
- IP21 protection kit.
- Seismic kit.
- Top cabling cabinet.
- Top exhausted air cabinet.
- Environment temperature and humidity sensors.

Communication

Standard communication features

- User-friendly 7”touch screen multilingual colour graphic display.
- Power Slot tricolour LED indicating Power Module status.
- 3 slots for communication options.
- USB port to download UPS reports and log files.
- Ethernet port for service purposes.

Communication options

- Dry-contact interface (configurable, voltage-free contacts).
- MODBUS RTU RS485 or MODBUS TCP.
- BACnet/IP interface.
- NET VISION: professional WEB/SNMP Ethernet interface for secure UPS monitoring and remote automatic shutdown.
- REMOTE VIEW PRO supervision software.
- IoT gateway for Socomec cloud services-and the SoLive UPS mobile app.
- Remote touch screen panel.

Environmental data

Sustainable advantages - Up to 72,9% recyclability potential
- Energy saver mode to maximise UPS energy efficiency under low load
- UPS lifecycle extended thanks to Forever Young concept
- 1,000,000 MTBF results in 75% fewer replacements
- Manufactured in line with ISO 14001 certification
- Remote maintenance for reduced transport costs
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Socomec services

Socomec offers comprehensive support to optimise the performance and longevity of your equipment. 400 experts and 250 engineers are mobilised to offer a complete service, from commissioning to end-of-life management of your equipment.

Commissioning

Commissioning by the manufacturer is the guarantee of safe, reliable and operational equipment.

Learn more

Platinum Warranty

Platinum Warranty improves standard factory coverage: contractual response times, priority hotline access and optional preventive maintenance.

Learn more

Maintenance

Benefit from Socomec experts available on-site and remotely to guarantee the performance of your equipment and optimize its life cycle.

Learn more

Training

Strengthen your skills with Socomec-certified training and gain autonomy, performance and confidence.

Learn more

Documentation

  • PDF
    MODULYS GP Unique, fully modular and redundant solution
    Select
  • PDF
    MODULYS GP 2.0
    Select
  • PDF
    UPS and Critical Power Solutions
    Select
  • BACNET Interface
  • NET VISION 7 : UPS WEB/SNMP Ethernet Card - IoT gateway
  • REMOTE VIEW Pro : SW for UPS and STS Multi-site Supervision
  • VIRTUAL JNC : Shutdown Agent Software (SD-Agent) for NUTANIX Infrastructure
  • PDF
    MODULYS GP 2.0_PEP
    Select
  • PDF
    MODULYS GP - Green Power 2.0 range 25 to 200 kVA _ kW
    Select
  • PDF
    Multilingual safety label guide
    Select
  • PDF
    MODULYS GP Unique, fully modular and redundant solution from 25 to 200 kVA/kW
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!

Associated products