Function

SIDER load break switches are manually operated 3 or 4-pole load break switches.
They make and break under load conditions and provide safety isolation for any low voltage circuit.

Conformity to standards

IEC 60947-3
EN 60947-3
VDE 0660-107 (1992)
NBN EN 60947-3
BS EN 60947-3

References

SIDER is available in 39 versions

Item Type Rated current [A] Number of poles Frame size Control operator Rated voltage Select
29153012 Lateral right operation 125 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29213012 Front or lateral operation 125 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29214012 Front or lateral operation 125 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29154012 Lateral right operation 125 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29153021 Lateral right operation 200 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29213020 Front or lateral operation 200 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29154021 Lateral right operation 200 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29214020 Front or lateral operation 200 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29213025 Front or lateral operation 250 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29153025 Lateral right operation 250 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29154025 Lateral right operation 250 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29214025 Front or lateral operation 250 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29153031 Lateral right operation 315 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29213031 Front or lateral operation 315 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29214031 Front or lateral operation 315 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29153041 Lateral right operation 400 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29213041 Front or lateral operation 400 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29154041 Lateral right operation 400 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29214041 Front or lateral operation 400 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29153051 Lateral right operation 500 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29213051 Front or lateral operation 500 3 Direct : F2 / External : S2 690 VAC - 500 VDC
29154051 Lateral right operation 500 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29214051 Front or lateral operation 500 4 Direct : F2 / External : S2 690 VAC - 500 VDC
29003063 Front operation 630 3 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29053063 Lateral operation 630 3 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29004063 Front operation 630 4 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29054063 Lateral operation 630 4 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29003080 Front operation 800 3 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29053080 Lateral operation 800 3 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29004080 Front operation 800 4 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29054080 Lateral operation 800 4 6 Direct : J3 / External : S3 690 VAC - 500 VDC
29053120 Lateral operation 1250 3 7a Direct : J4 / External : S4 690 VAC - 500 VDC
29004120 Front operation 1250 4 7a Direct : J3 / External : S3 690 VAC - 500 VDC
29054120 Lateral operation 1250 4 7a Direct : J3 / External : S3 690 VAC - 500 VDC
29003160 Front operation 1600 3 7b Direct : J3 / External : S3 690 VAC - 500 VDC
29053160 Lateral operation 1600 3 7b Direct : J3 / External : S3 690 VAC - 500 VDC
29004160 Front operation 1600 4 7b Direct : J3 / External : S3 690 VAC - 500 VDC
29003120 Front operation 1250 3 7a Direct : J3 / External : S3 690 VAC - 500 VDC
29054160 Lateral operation 1600 4 7b Direct : J3 / External : S3 690 VAC - 500 VDC

Advantages

Safety thanks to visible breaking

Visible breaking and positive break indication ensure safe switching. The operator can view the status of the device either during preventive maintenance or before working on the system.
SIDER load break switches are most suitable for use in safety enclosures in explosive
atmospheres (zones 21 and 22). The addition of a mechanical flag indicator, directly connected to the device’s breaking system, provides reliable position information on the front of the enclosure.

Modularity

The modular design of the SIDER ND means the user can configure the device for the following:
- Mixing ratings
- Defining the number of pole
- Centralising or moving the front operation to the external side.

Applications

  • Industry - Power availability for industrial process

Documentation

  • PDF
    SIDER Load break switches for power distribution
    Select
  • PDF
    SIDER - Load break switches for power distribution
    Select
  • PDF
    Load break switches
    Select
  • PDF
    SIDER & SIDER ND_UE declaration
    Select
  • SIDER ND 3X200A F/L CAD 29213020
  • SIDER ND 3X400A F/L CAD 29213041
  • SIDER 3X1250A F CAD 29003121
  • SIDER 3X2000A F CAD 29013201
  • SIDER 3X2500A F CAD 29013251
  • SIDER 3X3200A F CAD 29013321

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!