Function

FUSERBLOC NFC/DIN are manually operated multipolar fuse combination switches.
They make and break on load and provide safety isolation and protection against overcurrent for any low voltage electrical circuit.
This range is available in right front-side, left side and central front, direct or external operation, with 2, 3 and 4 poles and up to 1250 A.

Conformity to standards

IEC 60947-3
IEC 60269-1
IEC 60269-2

References

FUSERBLOC NFC/DIN is available in 70 versions

Item Rated current [A] Number of poles Fuse size Type Frame size Select
36313002 25 3 10x38 I-0-Test
36314002 25 3+NC 10x38 I-0-Test
36313003 32 3 10x38 I-0-Test
36313004 32 3 14x51 I-0-Test
36314003 32 3+NC 10x38 I-0-Test
36314004 32 3+NC 14x51 I-0-Test
36315003 32 3+NP 10x38 I-0-Test
38312005 50 2 14x51 I-0-Test 11
38313005 50 3 14x51 I-0-Test 11
38316005 50 4 14x51 I-0-Test 11
38312006 63 2 NH0 I-0-Test 12
38313006 63 3 NH00C I-0-Test 12
38316006 63 4 NH00C I-0-Test 12
38313010 100 3 22x58 I-0-Test 13
38153010 100 3 22x58 I-0 3
38316010 100 4 22x58 I-0-Test 13
38312011 125 2 22x58 I-0-Test 13
38313011 125 3 22x58 I-0-Test 13
38313012 125 3 NH0 I-0-Test 13
38153012 125 3 NH0 I-0 3
38316011 125 4 22x58 I-0-Test 13
38316012 125 4 NH0 I-0-Test 13
38312015 160 2 NH0 I-0-Test 13
38312016 160 2 NH0 I-0-Test 14
38313015 160 3 NH0 I-0-Test 13
38313016 160 3 NH0 I-0-Test 14
38153016 160 3 NH0 I-0 4
38316015 160 4 NH0 I-0-Test 13
38316016 160 4 NH0 I-0-Test 13
38312024 250 2 NH1 I-0-Test 15
38313024 250 3 NH1 I-0-Test 15
38153024 250 3 NH1 I-0 5
38316024 250 4 NH1 I-0-Test 15
38153005 50 3 14x51 I-0 1
38156005 50 4 14x51 I-0 1
38153006 63 3 NH00C I-0 2
38156006 63 4 NH00C I-0 2
38156010 100 4 22x58 I-0 3
38153011 125 3 22x58 I-0 3
38156011 125 4 22x58 I-0 3
38312038 400 2 NH2 I-0-Test 16
38156012 125 4 NH0 I-0 3
38312039 400 2 NH2 I-0-Test 16
38153015 160 3 NH0 I-0 3
38153039 400 3 NH2 I-0 6
38313038 400 3 NH2 I-0-Test 16
38156015 160 4 NH0 I-0 3
38313039 400 3 NH2 I-0-Test 16
38316038 400 4 NH2 I-0-Test 16
38156016 160 4 NH0 I-0 4
38316039 400 4 NH2 I-0-Test 16
38156024 250 4 NH1 I-0 5
38156039 400 4 NH2 I-0 6
38153080 800 3 NH3 I-0 17
38112063 630 2 NH3 I-0 17
38153063 630 3 NH3 I-0 17
38113063 630 3 NH3 I-0 17
38156063 630 4 NH3 I-0 17
38116063 630 4 NH3 I-0 17
38112080 800 2 NH3 I-0 17
38113080 800 3 NH3 I-0 17
38113081 800 3 NH4 I-0 18
38116080 800 4 NH3 I-0 17
38116081 800 4 NH4 I-0 18
38312010 100 2 22x58 I-0-Test 13
38153120 1250 3 NH4 I-0 18
38156120 1250 4 NH4 I-0 18
38112120 1250 2 NH4 I-0 18
38113120 1250 3 NH4 I-0 18
38116120 1250 4 NH4 I-0 18

Advantages

Optimum safety

Complete isolation of the fuse, with double breaking per pole (upstream and downstream of fuse), and positive break indication ensure operator safety.

High breaking capacity

High breaking capacity fuses (100 kA rms) provide protection against overloads and short-circuits.

Multi-use

Fuserbloc can be equipped with a front or side operation handle, mounted directly on the product, or externally on the door or on the side of an electrical enclosure or cabinet.

Simplified use

The TEST position enables testing of the control circuits without turning on the power thanks to the use of U-type auxiliary contacts.
In the TEST position, the cabinet door can be opened.

Applications

  • Industry - Protection for drives and motors

Environmental data

Sustainable advantages - Replace only the fuse - not the entire protection system - to extend the installation’s lifespan
Sustainable compliance REACH compliant - declaration available upon request
RoHS compliant
PEP ecopassport® available
Sustainability Socomec
Designing with responsibility means delivering long-term value

"A company's performance is measured not only by its financial success, but also and above all by its positive impact on society and the environment. This vision guides our every action and decision, and anchors sustainable development at the heart of our strategy. This commitment is embodied in the ACT 360 program." 

Ivan STEYERT - SOCOMEC Group CEO

Documentation

  • PDF
    FUSERBLOC NFC_DIN Fuse combination switches
    Select
  • PDF
    2024010302644645-CCC Certificate FB 630A~800A F.pdf
    Select
  • PDF
    2024010302644646-CCC Certificate FB 800A~1250A F.pdf
    Select
  • PDF
    2024010302644647-CCC Certificate FB 250A~400A F.pdf
    Select
  • PDF
    2024010302644476-CCC Certificate FB 100A~160A DIN F.pdf
    Select
  • PDF
    2024010302644483-CCC Certificate FB CD25A~32A DIN F.pdf
    Select
  • PDF
    2024010302644482-CCC Certificate FB 50-63A F.pdf
    Select
  • PDF
    FUSERBLOC NFC_DIN 63A-400A_RINA certificate
    Select
  • PDF
    FUSERBLOC NFC_DIN up to 1250A
    Select
  • PDF
    FUSERBLOC NFC_DIN up to 400A
    Select
  • PDF
    FUSERBLOC NFC_DIN up to 32A
    Select
  • PDF
    Selection guide - Fuse protection
    Select
  • PDF
    FUSERBLOC NFC_DIN Fuse combination switches
    Select
  • PDF
    2024010302644482-CCC Certificate FB 50-63A F.pdf
    Select
  • PDF
    FUSERBLOC ADV 315-400A_CCC certificate
    Select
  • PDF
    2024010302644476-CCC Certificate FB 100A~160A DIN F.pdf
    Select
  • PDF
    2024010302644090-CCC Certificate FB 100A~160A NFC F.pdf
    Select
  • PDF
    2024010302644646-CCC Certificate FB 800A~1250A F.pdf
    Select
  • PDF
    2024010302644647-CCC Certificate FB 250A~400A F.pdf
    Select
  • PDF
    2024010302644483-CCC Certificate FB CD25A~32A DIN F.pdf
    Select

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!