Function

SIRCO PV are manually operated load break switches.
Making and breaking capacity under load conditions up to 1500 VDC.
These extremely durable switches have been tested and approved for use in the most demanding applications.
They have been designed and tested for all types of applications: grounded, floating or bipolar.

Conformity to standards

IEC 60947-3
IEC 60364-7-712
UL 98B

References

SIRCO PV IEC 60947-3 is available in X versions

Item Type Rated current Number of poles Frame size Control operator Rated voltage Select
26PV2010 Frontal operation 100 2 B4 Direct : B2, J1 / External : S2 1000
26PV5010 Frontal operation 100 4 B4ds Direct : C1 / External : S4 1500
26PV2016 Frontal operation 160 2 B4 Direct : B2, J1 / External : S2 1000
26PV3015 Frontal operation 160 3 B4T Direct : B2, J1 / External : S2 1500
26PV5016 Frontal operation 160 4 B4ds Direct : C1 / External : S4 1500
26PV2025 Frontal operation 250 2 B4 Direct : B2, J1 / External : S2 1000
26PV3024 Frontal operation 250 3 B4T Direct : B2, J1 / External : S2 1500
26PV5025 Frontal operation 250 4 B4ds Direct : C1 / External : S4 1500
26PV3026 Frontal operation 275 3 B5 Direct : B2, J1 / External : S2 1500
26PV2031 Frontal operation 315 2 B4 Direct : B2, J1 / External : S2 1000
26PV3030 Frontal operation 315 3 B4T Direct : B2, J1 / External : S2 1500
26PV3032 Frontal operation 315 3 B5 Direct : B2, J1 / External : S2 1500
26PV5031 Frontal operation 315 4 B4ds Direct : C1 / External : S4 1500
26PV6032 Frontal operation 315 6 B5ds Direct : C1 / External : S4 1500
26PV3039 Frontal operation 400 3 B4T Direct : B2, J1 / External : S2 1500
26PV3041 Frontal operation 400 3 B5 Direct : B2, J1 / External : S2 1500
26PV4040 Frontal operation 400 4 B4 Direct : B2, J1 / External : S2 1000
26PV6042 Frontal operation 400 6 B5ds Direct : C1 / External : S4 1500
26PV3051 Frontal operation 500 3 B5 Direct : B2, J1 / External : S2 1500
26PV4050 Frontal operation 500 4 B4 Direct : B2, J1 / External : S2 1000
26PV6052 Frontal operation 500 6 B5ds Direct : C1 / External : S4 1500
26PV4063 Frontal operation 630 4 B5 Direct : B2, J1 / External : S2 1000
26PV4064 Frontal operation 630 4 B5 Direct : B2, J1 / External : S2 1500
26PV8063 Frontal operation 630 8 B5ds Direct : C1 / External : S4 1500
26PV8064 Frontal operation 630 8 B5ds Direct : C1 / External : S4 1500
26PV4080 Frontal operation 800 4 B5 Direct : B2, J1 / External : S2 1000
26PV8080 Frontal operation 800 8 B6ds Direct : C2 / External : V0 1500
26PV8120 Frontal operation 1250 8 B6ds Direct : C2 / External : V0 1500
26PV6026 Frontal operation 275 6 B5 Direct : B2, J1 / External : S2 1500
26PV4065 Frontal operation 630 4 B5 Direct : B2, J1 / External : S2 1500
26PV4100 Frontal operation 1000 4 B6 Direct : C2 / External : S4 1000
26PV4120 Frontal operation 1250 4 B6 Direct : C2 / External : S4 1000
26PV4160 Frontal operation 1600 4 B7 Direct : C2 / External : S4 1000
26PV6200 Frontal operation 2000 6 B7ds Manual 1200
26PV4200 Frontal operation 2000 4 B7 Direct : C2 / External : S4 1000
26PV8200 Frontal operation 2000 8 B7ds Direct : V1 / External : V1 1500
26PV4320 Frontal operation 3200 4 B8ds Manual 1000

Advantages

Optimise your investment

- Thanks to a reduced number of bridging bars, you can limit your costs and save mounting time.
- A 2 pole SIRCO PV will reduce heating and can be integrated in a smaller enclosure.

High quality materials

SIRCO PV is an extremely robust device in a glass fibre reinforced polyester frame. This material provides:
- high mechanical strength,
- stability to temperature variations (RTI of 130°C),
- high dielectric strength (high CTI / tested as per standard ASTM D 2303).

Take advantage of an innovative design

The SIRCO PV can be directly connected to up to four independent PV panel strings. The global solution cost is therefore reduced in comparison with the use of four distinct switches.

Reliability and performance

Our range of SIRCO PV load break switches is compliant to standards UL98B and IEC 60947-3.
SIRCO PV have been tested to critical currents and at a 10 kA short-circuit during 50 ms without specific protection.

Applications

  • Energy - Switching for PV installations

Resources & Documentation

Assistance

331F85EE-06C9-4809-9910-162B465D771A Created with sketchtool.

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

F3AF315C-0799-42F2-AF18-B1B77756CAE4 Created with sketchtool.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!