Power Protection, Transfer & Distribution ATyS p M Automatic Transfer Switching Equipment - from 40 to 160 A ATyS p M Steel Enclosure Automatic transfer enclosed switches - 40 to 160 A ATyS g Programmable Transfer Switching Equipment with Specific Genset Functions - from 125 to 3200 A ATyS g Steel Enclosure Automatic transfer enclosed switches - 200 to 3200 A ATyS p Fully Programmable Transfer Switching Equipment for main/main and main/Genset applications - from 125 to 3200 A ATyS p Steel Enclosure Automatic transfer enclosed switches - 200 to 3200 A ATyS Bypass Single Line Uninterrupted transfer switch with single bypass - from 40 to 3200 A ATyS Bypass Double Line Uninterrupted transfer switch with double bypass - from 40 to 3200 A NFC type aM cylindrical fuses NFC Industrial fuselinks aM curves - 0.16 to 125 A NFC type gG cylindrical fuses NFC industrial fuselinks gG curves - 0.5 to 125 A NFC photovoltaic fuses gPV cylindrical fuses - 1 to 32 A RM PV Photovoltaic modular fuse holder - for cylindrical photovoltaic fuses Fuselinks type aM DIN DIN industrial fuselinks aM curves - 6 to 1250 A Fuselinks type gG DIN DIN industrial fuselinks gG curves - 6 to 1250 A DIN Photovoltaic fuses gPV knife blade fuse - 32 to 600 A RM Fused disconnectors - RM - Non-signalling device - for industrial and ultra-fast cylindrical fuses up to 100 A RMS Fused disconnectors - RMS - Device with 1 signalling auxiliary contact (AC) - for industrial and ultra-fast cylindrical fuses up to 100 A PV fuse bases Fuse bases for PV applications - For NH gPV fuses from 32 to 500 A, up to 1500 VDC Pagination ‹ ‹ Previous 1 2 3 4 5 6 › Next ›