Function

SIRCO MV are manually operated modulable and modular multipolar load break switches.
They make and break under load conditions and provide safety isolation for any low voltage circuit, particularly for machine control circuits.

Conformity to standards

IEC 60947-3
GB/T 14048.3

Advantages

Fully integrated

The SIRCO M range fully integrates sectioning, breaking, control, switching and associated protection functions.
Within a single product, SIRCO M offers front, right side or left side operation. Its highly functional design enables the device to be easily transformed from a load break switch to a changeover switch, offering a highly innovative modular solution for numerous applications.

A wide range of accessories

A single standard module, which can be complemented with a choice of accessories, offers a range of advantages:
- Simplicity when choosing the device.
- Flexibility to adapt to the most varied applications.
- Reduction in the cost of management and storage.

Compliance with major certifications and approvals

The SIRCO MV range has been designed, tested and approved according to the criteria defined by international standard IEC 60947-3.
This approach guarantees a quality product that is fully adapted to the current operating constraints.

Applications

  • Industry - Power availability for industrial process

Resources & Documentation

Assistance

Looking for product documentation?

Access product catalogues, operating instructions, technical documents, CAD files,  and more.

Questions?

 Installation, commissioning, maintenance, product selection, software updates: we can help!