Power Protection, Transfer & Distribution SURGYS G50-FE Surge arrester type 1 and 2 - for installations with lightning conductor and classified sites (sensitive equipment) SURGYS G40-FE Surge arrester type 1 and 2 - For systems with lightning conductor and for sensitive loads MEDSYS 60 For premises with availability class – Class 0 s – with automatic inverter - from 3 to 10 kVA SURGYS D40 Type 2 surge arrester - for distribution boards SURGYS G51-PV Type 2 surge arrester - For photovoltaic installations SURGYS G70 Type 2 surge arrester - for sites at risk of heavy lightning strikes SURGYS mA-3 Low current surge arresters - For data and telecommunication networks SURGYS RS-3 Low current surge arresters - For data and telecommunication networks SURGYS TEL-3 Low current surge arresters - For data and telecommunication networks Pagination ‹ ‹ Previous 1 2 3 4 5 6